Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B112-0516
Part Number
|
---|
B112-0516 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Quantity/Pack (pc.) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.92 € | 11 Pieces Per Package | 1 pack | 6 Days | 5 | 16 | 0.8 | 11 | W5 | 9.47 | 3.37 | 4989999380521 | 765-1384 | 43.0 |
Loading...
Detailed Shape | Pan | Material | Stainless steel (A2) | Surface Treatment | N/A |
---|---|---|---|---|---|
Mounting Hole Shape | Tri-Wing | Tip Shape | Flat End | Additional Shapes | Standard |
Thread ridge Type | Metric Coarse | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Screw Type | Full-Thread | Number Contained In A Packet | 1 Pack |
This page is Tri-Wing Pan Head Screw (Stainless Steel), part number B112-0516.
You can find the detail information about specifications and dimensions on part number B112-0516.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L (mm)(mm)
Pitch(mm)
Quantity/Pack(pc.)
Compatible Driver/Remover Tool
Head outer diameter d
Head thickness k
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B112-0308 |
B112-0310 |
B112-0316 |
B112-0408 |
B112-0410 |
B112-0520 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Quantity/Pack (pc.) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.74 € | 17 Pieces Per Package | 1 pack | 6 Days | 3 | 8 | 0.5 | 17 | W2 | 5.6 | 1.8 | 4989999380446 | 765-1309 | 19.2 | ||
10.74 € | 17 Pieces Per Package | 1 pack | 6 Days | 3 | 10 | 0.5 | 17 | W2 | 5.6 | 1.8 | 4989999380453 | 765-1317 | 20.7 | ||
10.75 € | 14 Pieces Per Package | 1 pack | 6 Days | 3 | 16 | 0.5 | 14 | W2 | 5.6 | 1.8 | 4989999380460 | 765-1325 | 22.5 | ||
10.85 € | 17 Pieces Per Package | 1 pack | 6 Days | 4 | 8 | 0.7 | 17 | W4 | 8.17 | 2.92 | 4989999380477 | 765-1333 | 33.1 | ||
10.86 € | 17 Pieces Per Package | 1 pack | 6 Days | 4 | 10 | 0.7 | 17 | W4 | 8.17 | 2.92 | 4989999380484 | 765-1341 | 35.7 | ||
10.94 € | 10 Pieces Per Package | 1 pack | 6 Days | 5 | 20 | 0.8 | 10 | W5 | 9.47 | 3.37 | 4989999380538 | 765-1392 | 45.0 |