Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B113-0520
Part Number
|
---|
B113-0520 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Quantity/Pack (pc.) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.88 € | 9 Pieces Per Package | 1 pack | 6 Days | 5 | 20 | 0.8 | 9 | W5 | 9.3 | 2.7 | 4989999380651 | 765-1511 | 37.0 |
Loading...
Detailed Shape | Disc | Material | Stainless steel (A2) | Surface Treatment | N/A |
---|---|---|---|---|---|
Mounting Hole Shape | Tri-Wing | Tip Shape | Flat End | Additional Shapes | Standard |
Thread ridge Type | Metric Coarse | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Screw Type | Full-Thread | Number Contained In A Packet | 1 Pack |
This page is Tri-Wing Flat Head Screw (Stainless Steel), part number B113-0520.
You can find the detail information about specifications and dimensions on part number B113-0520.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L (mm)(mm)
Pitch(mm)
Quantity/Pack(pc.)
Compatible Driver/Remover Tool
Head outer diameter d
Head thickness k
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B113-0306 |
B113-0308 |
B113-0310 |
B113-0316 |
B113-0406 |
B113-0408 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Quantity/Pack (pc.) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.71 € | 14 Pieces Per Package | 1 pack | 6 Days | 3 | 6 | 0.5 | 14 | W2 | 5.5 | 1.65 | 4989999380545 | 765-1406 | 14.8 | ||
10.71 € | 14 Pieces Per Package | 1 pack | 6 Days | 3 | 8 | 0.5 | 14 | W2 | 5.5 | 1.65 | 4989999380552 | 765-1414 | 16.0 | ||
10.72 € | 14 Pieces Per Package | 1 pack | 6 Days | 3 | 10 | 0.5 | 14 | W2 | 5.5 | 1.65 | 4989999380569 | 765-1422 | 17.0 | ||
10.74 € | 13 Pieces Per Package | 1 pack | 6 Days | 3 | 16 | 0.5 | 13 | W2 | 5.5 | 1.65 | 4989999380576 | 765-1431 | 20.0 | ||
10.75 € | 14 Pieces Per Package | 1 pack | 6 Days | 4 | 6 | 0.7 | 14 | W4 | 8.4 | 2.7 | 4989999380583 | 765-1449 | 21.5 | ||
10.77 € | 14 Pieces Per Package | 1 pack | 6 Days | 4 | 8 | 0.7 | 14 | W4 | 8.4 | 2.7 | 4989999380590 | 765-1457 | 23.4 |