Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B101-0308
Part Number
|
---|
B101-0308 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Quantity/Pack (pc.) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.16 € | 12 Pieces Per Package | 1 pack | 6 Days | 3 | 8 | 0.5 | 12 | 3 | 5.7 | 1.65 | 4989999378498 | 765-0078 | 16.4 |
Loading...
Detailed Shape | Button | Material | Stainless steel (A2) | Surface Treatment | N/A |
---|---|---|---|---|---|
Mounting Hole Shape | Triangular Hole | Tip Shape | Flat End | Additional Shapes | Standard |
Thread ridge Type | Metric Coarse | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Screw Type | Full-Thread | Number Contained In A Packet | 1 Pack |
This page is Triangular Socket Button Bolt (Stainless Steel), part number B101-0308.
You can find the detail information about specifications and dimensions on part number B101-0308.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L (mm)(mm)
Pitch(mm)
Quantity/Pack(pc.)
Compatible Driver/Remover Tool
Head outer diameter d
Head thickness k
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B101-0406 |
B101-0420 |
B101-0510 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Quantity/Pack (pc.) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.19 € | 11 Pieces Per Package | 1 pack | 6 Days | 4 | 6 | 0.7 | 11 | 4 | 7.6 | 2.2 | 4989999378528 | 765-0108 | 19.6 | ||
11.25 € | 9 Pieces Per Package | 1 pack | 6 Days | 4 | 20 | 0.7 | 9 | 4 | 7.6 | 2.2 | 4989999378566 | 765-0141 | 27.6 | ||
11.25 € | 8 Pieces Per Package | 1 pack | 6 Days | 5 | 10 | 0.8 | 8 | 5 | 9.5 | 2.75 | 4989999378573 | 765-0159 | 27.0 |