Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B104-0408
Part Number
|
---|
B104-0408 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Quantity/Pack (pc.) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.20 € | 13 Pieces Per Package | 1 pack | 6 Days | 4 | 8 | 0.7 | 13 | 2.5 | 8 | 2.3 | 4989999378894 | 765-0477 | 21.3 |
Loading...
Detailed Shape | Disc | Material | Stainless steel (A2) | Surface Treatment | N/A |
---|---|---|---|---|---|
Mounting Hole Shape | Hexagonal Hole with Pin | Tip Shape | Flat End | Additional Shapes | Standard |
Thread ridge Type | Metric Coarse | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Screw Type | Full-Thread | Number Contained In A Packet | 1 Pack |
This page is Hex Socket Countersunk Bolt with Pin (Stainless Steel), part number B104-0408.
You can find the detail information about specifications and dimensions on part number B104-0408.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L (mm)(mm)
Pitch(mm)
Quantity/Pack(pc.)
Compatible Driver/Remover Tool
Head outer diameter d
Head thickness k
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B104-0308 |
B104-0310 |
B104-0316 |
B104-0410 |
B104-0416 |
B104-0420 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Quantity/Pack (pc.) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.64 € | 13 Pieces Per Package | 1 pack |
Same day
Stock | 3 | 8 | 0.5 | 13 | 2 | 6 | 1.75 | 4989999378863 | 765-0442 | 15.7 | ||
11.16 € | 12 Pieces Per Package | 1 pack | 6 Days | 3 | 10 | 0.5 | 12 | 2 | 6 | 1.75 | 4989999378870 | 765-0451 | 16.4 | ||
11.17 € | 10 Pieces Per Package | 1 pack | 6 Days | 3 | 16 | 0.5 | 10 | 2 | 6 | 1.75 | 4989999378887 | 765-0469 | 17.9 | ||
11.22 € | 13 Pieces Per Package | 1 pack | 6 Days | 4 | 10 | 0.7 | 13 | 2.5 | 8 | 2.3 | 4989999378900 | 765-0485 | 23.5 | ||
11.25 € | 12 Pieces Per Package | 1 pack | 6 Days | 4 | 16 | 0.7 | 12 | 2.5 | 8 | 2.3 | 4989999378917 | 765-0493 | 27.9 | ||
11.25 € | 10 Pieces Per Package | 1 pack | 6 Days | 4 | 20 | 0.7 | 10 | 2.5 | 8 | 2.3 | 4989999378924 | 765-0507 | 27.8 |