Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SP2517X25
Type | Straight | Centering | NA | Body Material | Gray Cast Iron |
---|---|---|---|---|---|
Shaft Bore Dia. d(mm) | 25 | Surface Treatment | NA | Outer Diameter(mm) | 85.70 |
Tightening Structure | Single cone type | Tightening Method | Mechanical (Wedge Type) | Bushing part number | 2517 |
Ordering Unit(piece) | 1 | JAN Code | 4571314382527 | Order Code | 380-4852 |
Mass(kg) | 1.22 |
This page is SP Bushing, part number SP2517X25.
You can find the detail information about specifications and dimensions on part number SP2517X25.