Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUSZKN-8
Part Number
|
---|
SUSZKN-8 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | Dimension S (mm) | Dimension D (mm) | Dimension T (mm) | Dimension L (mm) | Dimension E (mm) | Pcs./Box. (piece) | JAN Code | Order Code | Mass (kg/box) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
377.06 € | 300 Pieces Per Package | 1 pack | 6 Days | 8 | Stainless Steel | NA | NA | 13 | 22 | 1.5 | 7.3 | 15 | 300 | 4580473404612 | 473-5056 | 2.6 |
Loading...
Thread Type | Metric Coarse | Applications, Functions | Stop loosening | Sales Unit | Box/Package |
---|---|---|---|---|---|
Hex Nut Type | A Type | Locking Details | Other special shapes |
Configure
Basic Attributes
Type
Screw Nominal (M)
Material
Surface Treatment
Surface Treatment (Details)
Dimension S(mm)
Dimension D(mm)
Dimension T(mm)
Dimension L(mm)
Dimension E(mm)
Pcs./Box.(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes