Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUSZKN-10
Part Number
|
---|
SUSZKN-10 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | Dimension S (mm) | Dimension D (mm) | Dimension T (mm) | Dimension L (mm) | Dimension E (mm) | Pcs./Box. (piece) | JAN Code | Order Code | Mass (kg/box) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
291.84 € | 150 Pieces Per Package | 1 pack | 6 Days | 10 | Stainless Steel | NA | NA | 17 | 25 | 1.5 | 8.3 | 19.6 | 150 | 4580473404629 | 473-5005 | 2.2 |
Loading...
Thread Type | Metric Coarse | Applications, Functions | Stop loosening | Sales Unit | Box/Package |
---|---|---|---|---|---|
Hex Nut Type | A Type | Locking Details | Other special shapes |
This page is K Nut with Washer, part number SUSZKN-10.
You can find the detail information about specifications and dimensions on part number SUSZKN-10.
Configure
Basic Attributes
Type
Screw Nominal (M)
Material
Surface Treatment
Surface Treatment (Details)
Dimension S(mm)
Dimension D(mm)
Dimension T(mm)
Dimension L(mm)
Dimension E(mm)
Pcs./Box.(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D-ZKN-10 |
D-ZKN-12 |
D-ZKN-8 |
SUSZKN-12 |
SUSZKN-16 |
SUSZKN-5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | Dimension S (mm) | Dimension D (mm) | Dimension T (mm) | Dimension L (mm) | Dimension E (mm) | Pcs./Box. (piece) | JAN Code | Order Code | Mass (kg/box) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155.21 € | 150 Pieces Per Package | 1 pack | 6 Days | 10 | Steel | Zinc Plating | Molten Zinc Plating | 17 | 25 | 1.5 | 8.3 | 19.6 | 150 | 4580473404667 | 473-3622 | 2.2 | ||
175.75 € | 100 Pieces Per Package | 1 pack | 6 Days | 12 | Steel | Zinc Plating | Molten Zinc Plating | 19 | 30 | 2 | 10.5 | 21.9 | 100 | 4580473404674 | 473-3631 | 3.4 | ||
144.23 € | 300 Pieces Per Package | 1 pack | 6 Days | 8 | Steel | Zinc Plating | Molten Zinc Plating | 13 | 22 | 1.5 | 7.3 | 15 | 300 | 4580473404650 | 473-3649 | 2.6 | ||
260.43 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 12 | Stainless Steel | NA | NA | 19 | 30 | 2 | 10.5 | 21.9 | 100 | 4580473404636 | 473-5013 | 2.4 | |
395.24 € | 80 Pieces Per Package | 1 pack | Available | 6 Days | 16 | Stainless Steel | NA | NA | 24 | 32 | 2 | 14.5 | 27.7 | 80 | 4580473404643 | 473-5021 | 2.7 | |
672.11 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 5 | Stainless Steel | NA | NA | 8 | 12 | 0.8 | 4.5 | 9.2 | 1000 | 4580473404599 | 473-5030 | 1.3 |