Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUSKN-8
Part Number
|
---|
SUSKN-8 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | Dimension S (mm) | Dimension L (mm) | Dimension E (mm) | Pcs./Box. (piece) | JAN Code | Order Code | Mass (kg/box) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
294.22 € | 300 Pieces Per Package | 1 pack | 6 Days | 8 | Stainless Steel | NA | NA | 13 | 7.3 | 15 | 300 | 4580473404308 | 473-4921 | 1.6 |
Loading...
Thread Type | Metric Coarse | Applications, Functions | Stop loosening | Sales Unit | Box/Package |
---|---|---|---|---|---|
Hex Nut Type | A Type | Locking Details | Friction Nut |
This page is Locking K Nut, part number SUSKN-8.
You can find the detail information about specifications and dimensions on part number SUSKN-8.
Configure
Basic Attributes
Type
Screw Nominal (M)
Material
Surface Treatment
Surface Treatment (Details)
Dimension S(mm)
Dimension L(mm)
Dimension E(mm)
Pcs./Box.(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D-KN-10 |
D-KN-12 |
D-KN-16 |
D-KN-20 |
D-KN-22 |
D-KN-24 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | Dimension S (mm) | Dimension L (mm) | Dimension E (mm) | Pcs./Box. (piece) | JAN Code | Order Code | Mass (kg/box) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.88 € | 250 Pieces Per Package | 1 pack | 6 Days | 10 | Steel | Zinc Plating | Molten Zinc Plating | 17 | 8.3 | 19.6 | 250 | 4580473404391 | 473-3461 | 2.4 | ||
179.02 € | 200 Pieces Per Package | 1 pack | 6 Days | 12 | Steel | Zinc Plating | Molten Zinc Plating | 19 | 10.5 | 21.9 | 200 | 4580473404407 | 473-3479 | 3.1 | ||
149.35 € | 80 Pieces Per Package | 1 pack | 6 Days | 16 | Steel | Zinc Plating | Molten Zinc Plating | 24 | 14.5 | 27.7 | 80 | 4580473404414 | 473-3487 | 2.6 | ||
145.91 € | 40 Pieces Per Package | 1 pack | 6 Days | 20 | Steel | Zinc Plating | Molten Zinc Plating | 30 | 17.5 | 34.6 | 40 | 4580473404421 | 473-3495 | 2.5 | ||
156.69 € | 30 Pieces Per Package | 1 pack | 6 Days | 22 | Steel | Zinc Plating | Molten Zinc Plating | 32 | 19.5 | 37 | 30 | 4580473404438 | 473-3509 | 2.3 | ||
133.54 € | 25 Pieces Per Package | 1 pack | 6 Days | 24 | Steel | Zinc Plating | Molten Zinc Plating | 36 | 21.5 | 41.6 | 25 | 4580473404445 | 473-3517 | 2.8 |