Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SWM-77-I
Part Number
|
---|
SWM-77-I |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | A Dimension (mm) | B Dimension (mm) | C Dimension (mm) | D Dimension (mm) | E Dimensions (mm) | External flange diameter for conforming air conditioning cap sizes | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.75 € | 1 | 6 Days | Ivory | 146.5 | 82 | 188 | 67 | 84 | No more than φ 130 | 4518301017994 | 761-5761 | 200 |
Loading...
Classification | Outdoor Use | Type | Duct | External flange height for conforming air conditioning cap sizes | 10mm or Less |
---|---|---|---|---|---|
Material | Polyvinyl Chloride (PVC) | Number Contained In A Packet | 1 pc. |
This page is Materials for Air Conditioners, "SLIMDUCT SD Series", Wall Inlet Elbow for Air Conditioner Caps, part number SWM-77-I.
You can find the detail information about specifications and dimensions on part number SWM-77-I.
Configure
Basic Attributes
Type
Color
A Dimension(mm)
B Dimension(mm)
C Dimension(mm)
D Dimension(mm)
E Dimensions(mm)
External flange diameter for conforming air conditioning cap sizes
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SWM-100-I |
SWM-77-B |
SWM-77L-B |
SWM-77L-I |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | A Dimension (mm) | B Dimension (mm) | C Dimension (mm) | D Dimension (mm) | E Dimensions (mm) | External flange diameter for conforming air conditioning cap sizes | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.68 € | 1 | 6 Days | Ivory | 166.0 | 107 | 215 | 75 | 94 | No more than φ 153 | 4518301018199 | 761-5744 | 260 | ||
13.21 € | 1 | 6 Days | Brown | 146.5 | 82 | 188 | 67 | 84 | No more than φ 130 | 4518301018014 | 761-5752 | 200 | ||
14.86 € | 1 | 9 Days | Brown | 161.0 | 82 | 208 | 67 | 84 | No more than φ 153 | 4518301019400 | 761-5779 | 230 | ||
14.86 € | 1 | 6 Days | Ivory | 161.0 | 82 | 208 | 67 | 84 | No more than φ 153 | 4518301019387 | 761-5787 | 230 |