Materials Air Conditioners, "SLIMDUCT MD Series", SLIMDUCT MD (Part Numbers)

Materials Air Conditioners, "SLIMDUCT MD Series", SLIMDUCT MD
[Features]
· A new design for creating a pleasant space.

[Applications]
· Piping cosmetic cover for indoor use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MD-751-W

Part Number
MD-751-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.06 €

1 6 Days

Loading...

  1. 1

Basic information

Classification For indoor Type Duct Color White
A Dimension(mm) 75 B Dimension(mm) 65 Material Polyvinyl Chloride (PVC)
Number Contained In A Packet 1 pc. JAN Code 4518301033796 Order Code 761-4535
Mass(g) 1600

Tech Support