Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDWX-70-I
Part Number
|
---|
LDWX-70-I |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | C Dimension (mm) | D Dimension (mm) | E Dimensions (mm) | F dimension (mm) | G dimension (mm) | External flange diameter for conforming air conditioning cap sizes | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.93 € | 1 | 6 Days | Ivory | 146.5 | 195 | 15 | 162 | 90 | No more than φ 130 | 4518301041937 | 761-4462 | 300 |
Loading...
Classification | Outdoor Use | Type | Duct | A Dimension(mm) | 73 |
---|---|---|---|---|---|
B Dimension(mm) | 61 | External flange height for conforming air conditioning cap sizes | 10mm or Less | Material | PVC + ABS (grating) |
Number Contained In A Packet | 1 pc. |
Configure
Basic Attributes
Type
Color
C Dimension(mm)
D Dimension(mm)
E Dimensions(mm)
F dimension(mm)
G dimension(mm)
External flange diameter for conforming air conditioning cap sizes
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes