Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HIMWT20X13
Part Number
|
---|
HIMWT20X13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe Outer Dia. D (D1) (Ø) | Applicable Pipe Outer Dia. D2 (Ø) | Thread Nominal | Nominal Diameter of PVC Pipe (mm) | D1 (mm) | D2 (mm) | H (mm) | I (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.76 € | 1 | 6 Days | 26 | 18 | 1/2B | 20X13 | 30 | 34 | 47 | 42 | 4997983104770 | 446-3811 | 79 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Branch | Connection Type - Thread, Tube Branch | Female Branch Tee | Material of Applicable Pipe | PVC |
Connection Thread Type | Rp | Max. Operating Pressure(MPa) | 1 | Surface Treatment | NA |
Operating Temperature Range(°C) | 5::35 | Standard | JIS, K6743 Standard | Iimpact Strength(Charpy) | 17.7 or More |
Number Contained In A Packet | 1 |
Configure
Basic Attributes
Type
Applicable Pipe Outer Dia. D (D1)(Ø)
Applicable Pipe Outer Dia. D2(Ø)
Thread Nominal
Nominal Diameter of PVC Pipe(mm)
D1(mm)
D2(mm)
H(mm)
I(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes