-HT Metal Valve Socket

-HT Metal Valve Socket
  • Volume Discount
[Features]·
• Vinyl chloride joint offers superior heat resistance properties.
[Application]
• For spa facilities, kitchens, boiler piping, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HTMVS13
HTMVS16
HTMVS20
HTMVS25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Thread Nominal Nominal Diameter of PVC Pipe
(mm)
L
(mm)
D
(mm)
t
(mm)
JAN Code Order Code Mass
(g)

26.60 €

1 6 Days 181/2B1364343.54997983105616446-438988

30.36 €

1 Available 6 Days 221/2B1670343.54997983105623446-439796

45.99 €

1 6 Days 263/4B20854044997983105630446-4401153

60.30 €

1 6 Days 321B25994544997983105647446-4419249

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Material of Applicable Pipe PVC
Connection Thread Type R Max. Operating Pressure(MPa) 0.2 Surface Treatment NA
Maximum Pressure (Details) 0.2MPa (71~90°C)/1.0MPa (5~40°C) Standard JIS, K6777 Standard Number Contained In A Packet 1

Tech Support