Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HTT16X13
Part Number
|
---|
HTT16X13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe Outer Dia. D (D1) (Ø) | Applicable Pipe Outer Dia. D2 (Ø) | Nominal Diameter of PVC Pipe (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.87 € | 1 | 6 Days | 22 | 18 | 16X13 | 29 | 26 | 39 | 36 | 4997983105340 | 446-4648 | 70 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Tee | Material of Applicable Pipe | PVC |
Max. Operating Pressure(MPa) | 0.2 | Surface Treatment | NA | Maximum Pressure (Details) | 0.2MPa (71~90°C)/1.0MPa (5~40°C) |
Standard | JIS, K6777 Standard | Number Contained In A Packet | 1 |
Configure
Basic Attributes
Type
Applicable Pipe Outer Dia. D (D1)(Ø)
Applicable Pipe Outer Dia. D2(Ø)
Nominal Diameter of PVC Pipe(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes