VU Fittings 90° Curve

VU Fittings 90° Curve
  • Volume Discount
[Features]·
• Lightweight exhaust water fitting that delivers excellent corrosion and chemical resistance. Internal stopper is for use with VU pipes.
[Application]
• For drainage and vent piping in housing complexes, detached houses, stores, and facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VULT50
VULT75
VULT100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Z1
(mm)
Z2
(mm)
Z3
(mm)
JAN Code Order Code Mass
(g)

7.10 €

1 6 Days 60509151916626664997983107221446-6489170

18.30 €

1 Available 6 Days 897514070140100301004997983107238446-6497460

35.50 €

1 Available 6 Days 11410017895178128451284997983107245446-6471913

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Wye Material of Applicable Pipe PVC
Surface Treatment NA Operating Temperature Range(°C) 5::60 Standard AS-38 Standard, Some Manufacturer Standards
Number Contained In A Packet 1

Tech Support