Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VULL50 |
VULL75 |
VULL100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe Outer Dia. D (D1) (Ø) | Nominal Diameter of PVC Pipe (mm) | L (mm) | Z (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
6.29 € | 1 | Available | 6 Days | 60 | 50 | 91 | 66 | 4997983106903 | 446-6454 | 129 | |
15.33 € | 1 | Available | 9 Days | 89 | 75 | 140 | 100 | 4997983106910 | 446-6462 | 390 | |
29.35 € | 1 | 6 Days | 114 | 100 | 178 | 128 | 4997983106927 | 446-6446 | 736 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | 90° Elbow | Material of Applicable Pipe | PVC |
Surface Treatment | NA | Operating Temperature Range(°C) | 5::60 | Standard | AS-38 Standard, Some Manufacturer Standards |
Number Contained In A Packet | 1 |
Configure
Basic Attributes
Applicable Pipe Outer Dia. D (D1)(Ø)
Nominal Diameter of PVC Pipe(mm)
L(mm)
Z(mm)
JAN Code
Order Code
Type
Filter by standard shipping days
Optional Attributes