Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VUDT100X50
Part Number
|
---|
VUDT100X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe Outer Dia. D (D1) (Ø) | Applicable Pipe Outer Dia. D2 (Ø) | Nominal Diameter of PVC Pipe (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Z1 (mm) | Z2 (mm) | Z3 (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.51 € | 1 | Available | 6 Days | 114 | 60 | 100X50 | 84 | 85 | 87 | 34 | 35 | 62 | 4997983107160 | 446-6233 | 380 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Tee | Material of Applicable Pipe | PVC |
Surface Treatment | NA | Operating Temperature Range(°C) | 5::60 | Standard | AS-38 Standard, Some Manufacturer Standards |
Number Contained In A Packet | 1 |
This page is VU Fitting Tees with Reducing, part number VUDT100X50.
You can find the detail information about specifications and dimensions on part number VUDT100X50.
Configure
Basic Attributes
Type
Applicable Pipe Outer Dia. D (D1)(Ø)
Applicable Pipe Outer Dia. D2(Ø)
Nominal Diameter of PVC Pipe(mm)
L1(mm)
L2(mm)
L3(mm)
Z1(mm)
Z2(mm)
Z3(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VUDT100X75 |
VUDT75X50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Pipe Outer Dia. D (D1) (Ø) | Applicable Pipe Outer Dia. D2 (Ø) | Nominal Diameter of PVC Pipe (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Z1 (mm) | Z2 (mm) | Z3 (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.46 € | 1 | 6 Days | 114 | 89 | 100X75 | 98 | 99 | 102 | 48 | 49 | 62 | 4997983107177 | 446-6241 | 500 | ||
9.37 € | 1 | Available | 6 Days | 89 | 60 | 75X50 | 74 | 75 | 73 | 34 | 35 | 48 | 4997983107153 | 446-6314 | 240 |