Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
YAB-4034-8 |
YAB-4074-8 |
YAB-6034-8F |
YAB-6074-8F |
YAB-8034-8F |
YAB-8074-8F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bracket Type Details | Compatible No. of Slots | Thickness (mm) | Height (mm) | Depth (mm) | Width (mm) | Compatible Aluminum Frame | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.86 € | 1 | Available | 6 Days | Low Profile Bracket | Groove of a Row | - | 40 | 40 | 34 | - | 4562138860070 | 177-7343 | 30.5 | |
11.36 € | 1 | Available | 6 Days | Low Profile Bracket | 2-Row Groove | - | 40 | 40 | 74 | - | 4562138860087 | 177-7351 | 69.0 | |
8.64 € | 1 | Available | 6 Days | Extruded Brackets | Groove of a Row | 6 | 60 | 60 | 34 | YF-4040-8, YF-4080-8, YFL-4080-8 | 4562138860773 | 773-2040 | 66 | |
14.32 € | 1 | 6 Days | Extruded Brackets | 2-Row Groove | 6 | 60 | 60 | 74 | YF-4080-8, YFL-4080-8, YFL-8080-8 | 4562138860780 | 773-2066 | 144 | ||
16.88 € | 1 | Available | 6 Days | Extruded Brackets | Groove of a Row | 6 | 80 | 80 | 34 | YF-4040-8, YF-4080-8, YFL-4080-8 | 4562138860797 | 773-2091 | 88 | |
27.00 € | 1 | Available | 6 Days | Extruded Brackets | 2-Row Groove | 6 | 80 | 80 | 74 | YF-4080-8, YFL-4080-8, YFL-8080-8 | 4562138860803 | 773-2112 | 192 |
Loading...
Tab Position | Without Tab | Perpendicularity | Without standard | Bolt Size | M8 |
---|---|---|---|---|---|
Material | Aluminum (EN AW 6081 Equiv.) | Surface Treatment | Clear Anodized Aluminum Treatment | Quantity(piece) | 1 |
Configure
Basic Attributes
Bracket Type Details
Compatible No. of Slots
Thickness(mm)
Height(mm)
Depth(mm)
Width(mm)
Compatible Aluminum Frame
JAN Code
Order Code
Type
Filter by standard shipping days
Optional Attributes