Transparent TS Metal Faucet Socket

Transparent TS Metal Faucet Socket
[Features]
• Allows quick verification of the insertion outlet and existence of adhesion; allows for accurate facility engineering management.
[Application]
• Fitting for industrial water supply piping in general industry and industrial facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-TSMWS20X13

Part Number
C-TSMWS20X13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.62 €

1 6 Days

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Material of Applicable Pipe PVC
Applicable Pipe Outer Dia. D (D1)(Ø) 26 Applicable Pipe Outer Dia. D2(Ø) 18 Connection Thread Type Rp
Thread Nominal 1/2B Max. Operating Pressure(MPa) 1 Surface Treatment NA
Operating Temperature Range(°C) 5::35 Nominal Diameter of PVC Pipe(mm) 20X13 L(mm) 57
D1(mm) 30 D2(mm) 34 JAN Code 4997983115899
Order Code 446-3200 Number Contained In A Packet 1 Mass(g) 56

This page is Transparent TS Metal Faucet Socket, part number C-TSMWS20X13.
You can find the detail information about specifications and dimensions on part number C-TSMWS20X13.

Tech Support