Drain Line (Part Numbers)

Drain Line
[Features]
· Smoothly runs drain water, discharged from air conditioner units, to drainage channels without wetting floor surfaces. Prevents stains, dirt, and dust caused by drain water from sticking.
Keeps floor surfaces clean.

[Applications]
· Rail for drains.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DL-25-G

Part Number
DL-25-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

280.12 €

1 6 Days

Loading...

  1. 1

Basic information

Classification For Drain Pipe Type Piping Component Pipe parts Rail For Drain Discharge
Material Polyvinyl Chloride (PVC) Specifications Width 55 x Height 5.5mm x Length 25 m Number Contained In A Packet 1 Roll
JAN Code 4518301057792 Order Code 761-2893 Mass(g) 4200

Tech Support