Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HTC-20 |
HTC-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A Dimension (mm) | B Dimension (mm) | C Dimension (mm) | D Dimension (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.97 € | 1 | Available | 9 Days | 33 | 45 | 33 | 45 | 4518301057167 | 761-3521 | 10 | |
4.75 € | 1 | Available | 6 Days | 40 | 52 | 40 | 52 | 4518301057198 | 761-3539 | 13 |
Loading...
Classification | For Drain Pipe | Type | Piping Component | Pipe parts | Heat-Retention Material |
---|---|---|---|---|---|
Material | 30 polyethylene foam | Specifications | Insulation material thickness: 6 mm | Number Contained In A Packet | 1 pc. |
Configure
Basic Attributes
A Dimension(mm)
B Dimension(mm)
C Dimension(mm)
D Dimension(mm)
JAN Code
Order Code
Type
Filter by standard shipping days
Optional Attributes