Air Conditioner Piping Accessory Materials, NEW Through Sleeve (NFP-60)

Air Conditioner Piping Accessory Materials, NEW Through Sleeve NFP-60

Product Details:

Manufacturer part number: NFP-60

Brand: INABADENKI

Price: 6.12

Delivery time: 6 Days


Technical Data:

A Dimension: 61.5 mm

B Dimension: 50.5 mm

C Dimension: 85 mm

Core Drill Diameter: 65 mm

JAN Code: 4518301050373


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NFP-60

Part Number
NFP-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
Core Drill Diameter
(mm)
JAN Code Order Code Mass
(g)

6.12 €

1 6 Days 61.550.585654518301050373761-488865

Loading...

  1. 1

Basic information

Classification Coating Refrigerant For Piping Type Piping Component Pipe parts Penetration member
Material Polyethylene (PE) Number Contained In A Packet 1 pc.

Tech Support