Air Conditioner Piping Accessory Materials, Thin Type Wall Cap (UWC-65)

Air Conditioner Piping Accessory Materials, Thin Type Wall Cap UWC-65

Product Details:

Manufacturer part number: UWC-65

Brand: INABADENKI

Price: 1.26

Delivery time: 7 Days


Technical Data:

A Dimension: 90 mm

B Dimension: 76 mm

C Dimension: 66.5 mm

D Dimension: 63 mm

JAN Code: 4518301050045


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UWC-65

Part Number
UWC-65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
JAN Code Order Code Mass
(g)

1.26 €

1 7 Days 907666.5634518301050045771-278212

Loading...

  1. 1

Basic information

Classification Coating Refrigerant For Piping Type Piping Component Pipe parts Penetration member
Material Polyethylene (PE) Number Contained In A Packet 1 pc.

This page is Air Conditioner Piping Accessory Materials, Thin Type Wall Cap, part number UWC-65.
You can find the detail information about specifications and dimensions on part number UWC-65.

Variation of this product

Part Number
UWC-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
JAN Code Order Code Mass
(g)

1.17 €

1 6 Days 857061.5584518301050014771-277413

Tech Support