Fire-Resistant Cap

Fire-Resistant Cap
[Features]
· No need to fill the insides of the fittings with putty.
· Simply wrap in putty.

[Applications]
· For air conditioner piping.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IRC-75NX
IRC-100NX
IRC-125NX
IRC-150NX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN Code Order Code Mass
(g)

60.83 €

1 6 Days 12782118451454518301061508761-36281200

74.04 €

1 6 Days 152107143651704518301061515761-35981400

96.79 €

1 9 Days 178133169851964518301061522761-36011900

102.87 €

1 6 Days 2031581941052214518301061539761-36102400

Loading...

  1. 1

Basic information

Classification Coating Refrigerant For Piping Type Piping Component Pipe parts Penetration member
Number Contained In A Packet 1 Set

Tech Support