Air Conditioner Piping Accessory Materials, Double Saddle (for VP Pipes) (Part Numbers)

Air Conditioner Piping Accessory Materials, Double Saddle (for VP Pipes)
  • Volume Discount
[Features]
· A saddle for drain pipes.

[Applications]
· A saddle for VP pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VS-22
VS-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Pipe A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
JAN Code Order Code Mass
(g)

0.31 €

1 Available 6 Days Compatible Size:ND-206526534518301050830771-28124

0.45 €

1 Available 6 Days Compatible Size:ND-257132574518301050861761-59145

Loading...

  1. 1

Basic information

Classification Coating Refrigerant For Piping Type Piping Component Pipe parts Saddle
Material PP (indoor use) D Dimension(mm) 18 Number Contained In A Packet 1 pc.

Tech Support