Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NT-SUS-0006
Part Number
|
---|
NT-SUS-0006 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | Strength Classification | Pitch (mm) | Dimension S (mm) | Dimension E (mm) | Dimension m (mm) | Number Contained In A Packet | JAN Code | Order Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.26 € | 1,500 Pieces Per Package | 1 pack | 6 Days | 6 | Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | [Not Provided] N/A | Equivalent to A2-70 | 1.00 | 10.0 | 11.5 | 5.0 | 1500 | 4997265901332 | 360-3911 | 3.64 |
Loading...
Thread Type | Metric Coarse | Applications, Functions | General | Sales Unit | Box/Package |
---|---|---|---|---|---|
Hex Nut Type | A Type |
This page is Hex Nut, part number NT-SUS-0006.
You can find the detail information about specifications and dimensions on part number NT-SUS-0006.
Configure
Basic Attributes
Surface Treatment
Surface Treatment (Details)
Type
Screw Nominal (M)
Material
Strength Classification
Pitch(mm)
Dimension S(mm)
Dimension E(mm)
Dimension m(mm)
Number Contained In A Packet
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NT-SS-0008 |
NT-SS-0010 |
NT-SS-0012 |
NT-SUS-0008 |
NT-SUS-0010 |
NT-SUS-0012 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | Strength Classification | Pitch (mm) | Dimension S (mm) | Dimension E (mm) | Dimension m (mm) | Number Contained In A Packet | JAN Code | Order Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.69 € | 600 Pieces Per Package | 1 pack | 6 Days | 8 | [Steel] Low Carbon Steel Wire Rod (JIS-SWRM) | Bright chromate plating finishing | Bright chromate plating finishing | 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) | 1.25 | 13.0 | 15.0 | 6.5 | 600 | 4997265901271 | 360-3857 | 3.26 | ||
49.10 € | 300 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Low Carbon Steel Wire Rod (JIS-SWRM) | Bright chromate plating finishing | Bright chromate plating finishing | 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) | 1.50 | 17.0 | 19.6 | 8.0 | 300 | 4997265901288 | 360-3865 | 3.40 | ||
49.42 € | 200 Pieces Per Package | 1 pack | 6 Days | 12 | [Steel] Low Carbon Steel Wire Rod (JIS-SWRM) | Bright chromate plating finishing | Bright chromate plating finishing | 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) | 1.75 | 19.0 | 21.9 | 10.0 | 200 | 4997265901295 | 360-3873 | 3.30 | ||
90.21 € | 600 Pieces Per Package | 1 pack | 6 Days | 8 | Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | [Not Provided] N/A | Equivalent to A2-70 | 1.25 | 13.0 | 15.0 | 6.5 | 600 | 4997265901349 | 360-3920 | 3.30 | ||
96.31 € | 300 Pieces Per Package | 1 pack | 6 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | [Not Provided] N/A | Equivalent to A2-70 | 1.50 | 17.0 | 19.6 | 8.0 | 300 | 4997265901356 | 360-3938 | 3.40 | ||
93.64 € | 200 Pieces Per Package | 1 pack | 6 Days | 12 | Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | [Not Provided] N/A | Equivalent to A2-70 | 1.75 | 19.0 | 21.9 | 10.0 | 200 | 4997265901363 | 360-3946 | 3.30 |