Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AU-100
Part Number
|
---|
AU-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Seat AXB (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Allowable Load (kgf) | Mounting Hole Diameter P (mm) | JAN Code | Order Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.64 € | 1 | 6 Days | 151 | 80.01~140.00 | 98.1 | 101 | 130X63 | 100 | 35 | 100 | 10 | 4562121871021 | 107-5071 | 1.5 |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Wheel Material | Rubber |
---|---|---|---|---|---|
Wheel Characteristics | NA | Fitting Material | FC Casting | Mounting Hole Type | Round holes (two holes) |
Load Category | Medium Load | Ordering Unit(piece) | 1 | The treatment of Metal fittings surface | Paint Finish |
This page is Casting Castors (Rubber Wheel) Fixed Type, part number AU-100.
You can find the detail information about specifications and dimensions on part number AU-100.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Seat AXB(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Allowable Load(kgf)
Mounting Hole Diameter P(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AU-130 |
AU-150 |
AU-200 |
AU-250 |
AU-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Seat AXB (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Allowable Load (kgf) | Mounting Hole Diameter P (mm) | JAN Code | Order Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.28 € | 1 | 6 Days | 187 | 140.01~220.00 | 142.2 | 127 | 164X75 | 130 | 42 | 145 | 12 | 4562121871328 | 107-5080 | 2.8 | ||
104.68 € | 1 | Available | 6 Days | 210 | 140.01~220.00 | 171.7 | 145 | 182X80 | 150 | 45 | 175 | 12 | 4562121871526 | 107-5098 | 3.4 | |
136.73 € | 1 | 6 Days | 255 | 140.01~220.00 | 215.8 | 165 | 210X83 | 200 | 45 | 220 | 13 | 4562121872028 | 107-5101 | 4.6 | ||
156.68 € | 1 | 9 Days | 312 | 220.01~320.00 | 294.3 | 165 | 210X92 | 250 | 51 | 300 | 14 | 4562121872523 | 107-5110 | 7.3 | ||
46.64 € | 1 | Available | 6 Days | 118 | 35.01~80.00 | 68.7 | 101 | 126X56 | 75 | 32 | 70 | 10 | 4562121877528 | 107-5063 | 1.1 |