Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LA20-100209 |
LA20-100219 |
LA20-150209 |
LA20-150219 |
LA20-200209 |
LA20-200219 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Width (mm) | Machine Length (mm) | Order Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|
452.37 € | 1 | 12 Days | 100 | 990 | 462-4807 | 5 | ||
860.47 € | 1 | 11 Days | 100 | 1980 | 462-4815 | 10 | ||
496.80 € | 1 | 12 Days | 150 | 990 | 462-4823 | 6 | ||
948.46 € | 1 | 11 Days | 150 | 1980 | 462-4831 | 12 | ||
528.84 € | 1 | 12 Days | 200 | 990 | 462-4840 | 7 | ||
1,008.99 € | 1 | 11 Days | 200 | 1980 | 462-4858 | 14 |
Loading...
Roller Material | Hard Aluminum | Roller Diameter(Ø) | 20 | Pitch(mm) | 22 |
---|---|---|---|---|---|
Thickness(mm) | 2 | Application | For transporting small items | Extrusion Type | Straight |
Roller Type | Straight | Frame Material | Hard Aluminum | Frame Surface Treatment | NA |
Roller Surface Treatment | NA | Specifications | Standard | Roller Load Capacity(kg/piece) | 12 |
Bearing material | Steel | Shaft Material | Steel | Material of Bolt | Steel |
Number Contained In A Packet(unit) | 1 |