Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch (mm) | Machine Length (mm) | Order Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|
327.34 € | 1 | 19 Days | 50 | 1500 | 462-4742 | 4.5 | ||
391.36 € | 1 | 12 Days | 50 | 1800 | 462-4751 | 5.5 | ||
434.88 € | 1 | 19 Days | 50 | 2000 | 462-4769 | 6.0 | ||
231.93 € | 1 | 12 Days | 75 | 1500 | 462-4777 | 3.9 | ||
277.85 € | 1 | 12 Days | 75 | 1800 | 462-4785 | 4.8 | ||
309.55 € | 1 | 12 Days | 75 | 2000 | 462-4793 | 5.1 | ||
182.99 € | 1 | 12 Days | 100 | 1500 | 462-4688 | 3.5 | ||
219.18 € | 1 | 12 Days | 100 | 1800 | 462-4696 | 4.3 | ||
243.54 € | 1 | 12 Days | 100 | 2000 | 462-4700 | 4.7 | ||
137.92 € | 1 | 12 Days | 150 | 1500 | 462-4718 | 3.2 | ||
165.34 € | 1 | 12 Days | 150 | 1800 | 462-4726 | 4.0 | ||
185.92 € | 1 | 12 Days | 150 | 2000 | 462-4734 | 4.2 |
Loading...
Conveyer Type | Straight | Wheel Surface Material | Urethane rubber lining made in steel | Wheel width(mm) | 12 |
---|---|---|---|---|---|
Wheel load capacity (per wheel)(kgf) | 10 | Wheel diameter(mm) | 48 | Type | Wheel conveyor body |
Application | For transporting small items | Wheel Surface Treatment | NA | Extrusion Type | Inward-curved Type |
Frame Material | Steel | Frame Surface Treatment | NA | Specifications | Standard |
Number Contained In A Packet | 1 |
Configure
Basic Attributes
Pitch(mm)
Machine Length(mm)
Order Code
Type
Filter by standard shipping days
Optional Attributes