"Optron Green Sheet" Partition Sheeting (ADOP13117012A)

"Optron Green Sheet" Partition Sheeting ADOP13117012A

Product Details:

Manufacturer part number: ADOP13117012A

Brand: SWALLON

Price: 1,051.83

Delivery time: 9 Days


Technical Data:

Width×Length: 1170×12 mm×m

Thickness: 1.3 mm

Abstract: Accordion Curtain Type

Order Code: 460-3010

Mass: 24 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ADOP13117012A

Part Number
ADOP13117012A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width×Length
(mm×m)
Thickness
(mm)
Abstract Order Code Mass
(kg)

1,051.83 €

1 9 Days 1170×121.3Accordion Curtain Type460-301024

Loading...

  1. 1

Basic information

Material Polyvinyl Chloride (PVC) Color Green Specifications Insect-Repellent Type
Quantity 1

Tech Support