Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SF-30A46
Depth(mm) | 400 | Height(mm) | 1800 | Type | Single Item |
---|---|---|---|---|---|
Specifications | Assembly type | Pillars(piece) | With Stable Plate × 2 | Material (Top Panel) | Transparent Acrylic |
Material (Bottom) | Aluminum Complex Plate | Ordering Unit(unit) | 1 | Order Code | 460-7279 |
Mass(kg) | 10.5 |