Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TYPGK-130BK
Part Number
|
---|
TYPGK-130BK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.30 € | 1 | 6 Days | 177 | 130 | 100 | 56 | 130 | 90 | 130 | 40 | 11 | 132.6 | 4989999254914 | 466-4981 |
Loading...
Caster Type | Plate Type Fixed | Properties | Quiet | Wheel Material | Gray Nylon Wheel Rubber |
---|---|---|---|---|---|
Wheel Characteristics | NA | Mounting Hole Type | Round Hole | Load Category | Medium Load |
Specifications | Plate-Type/Low-Noise Specifications/Fixed Type | Ordering Unit(piece) | 1 pc. |
Configure
Basic Attributes
Type
Mounting Height H(mm)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Plate Length A(mm)
Plate Width B(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Mounting Hole Diameter P(mm)
Allowable Load(kgf)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes