• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Locating pins / round / chamfered flat head / internal thread / similar to DIN 6321 (Part Numbers - CAD Download)

Locating pins / round / chamfered flat head / internal thread / similar to DIN 6321
[Features]
· Normally only used for press-fitting, but can also be used for fixing with screws from above or below, with the exception of size 6. (This tap hole can also be used to remove press-fit pins.) External dimensions are similar to DIN6321.
[Applications]
· Cylindrical pins are used together with tolerance holes for positioning. Additionally, they can also be used as stoppers and feet.
· Chamfered dies and pins (Fig. 2) correct tolerances in the spacing between holes and use it to determine the fixed direction of the workpiece.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22630.0232

Locating Pins • with bore hole similar to DIN 6321, EH 22630.

Product Description

Cylindric locating pins for locating workpieces in toleranced holes and also to be used as stops and feet.
Flattened locating pins used to overcome differences in tolerances, between holes or to position an element in one direction only.
Apart from size 6 additional safety by fastening possibilities from up and down (can be used also for dismounting). The outer dimensions are similar to DIN 6321.

Material

• Case-hardened steel, case-hardened, blackened and ground

Drawing

picture 1 picture 2

Order Information

DimensionsLocation holeWeightArt. No.
d1l1bd2l2d3d4l4d5l5d6l6D1  
g6  k6        H7  
[mm][mm][g] 
locating pin, cylindric, with bore hole – picture 1
674642.1M 241.422630.02201)
6124642.1M 242.922630.02211)
81069M362.6M2,51064.222630.0222
81669M362.6M2,51066.422630.0223
101069M35.062.62.6M2,51066.122630.0224
101869M35.062.62.6M2,510610.022630.0225
121069M35.062.62.6M2,51068.022630.0226
121869M35.062.62.6M2,510615.022630.0227
1613812M46.583.33.1M 313819.022630.0228
1622812M46.583.33.1M 313832.022630.0229
20151218M610.095.25.1M 5191246.022630.0230
20251218M610.095.25.1M 5191260.022630.0231
25151218M610.095.25.1M 5191259.022630.0232
25251218M610.095.25.1M 5191296.022630.0233
locating pin, flattened, with bore hole – picture 2
671.04642.1M 241.022630.02401)
6121.04642.1M 241.522630.02411)
8101.669M362.6M2,51063.422630.0242
8161.669M362.6M2,51064.422630.0243
10102.569M35.062.62.6M2,51064.622630.0244
10182.569M35.062.62.6M2,51067.322630.0245
12102.569M35.062.62.6M2,51065.822630.0246
12182.569M35.062.62.6M2,510610.022630.0247
16133.5812M46.583.33.1M 313814.022630.0248
16223.5812M46.583.33.1M 313822.022630.0249
20155.01218M610.095.25.1M 5191230.022630.0250
20255.01218M610.095.25.1M 5191244.022630.0251
25155.01218M610.095.25.1M 5191241.022630.0252
25255.01218M610.095.25.1M 5191262.022630.0253
1) can only be mounted from the top

Application Example

Part Number
22630.0232
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInlet Side Tip Shape Inlet Style d1
(Ø)
d2
(Ø)
Location hole [H7]
(mm)
l1
(mm)
l2
(mm)
l4
(mm)
b
(mm)
d5
(mm)
d6 d3 l6
(mm)
d4
(mm)
l5
(mm)

18.73 €

1 Same day

Stock

10RoundWith bolted hole25121215189-5.2M5M619105.1

Loading...

  1. 1

Basic information

Basic Shape Large Head Inlet Side Tip Type Tapered Mounting Side Shape Straight(Press Fit)
Surface Treatment Triiron Film Heat Treatment Carburized Material Steel
Steel Type EN 1.2510 Equiv. Inlet Side Tolerance g6 Mounting Side Outer Dia. Tolerance k6
Conflict Minerals free yes REACH compliant yes

This page is Locating pins / round / chamfered flat head / internal thread / similar to DIN 6321, part number 22630.0232.
You can find the detail information about specifications and dimensions on part number 22630.0232.

Variation of this product

Part Number
22630.0223
22630.0224
22630.0225
22630.0233
22630.0240
22630.0241
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSInlet Side Tip Shape Inlet Style d1
(Ø)
d2
(Ø)
Location hole [H7]
(mm)
l1
(mm)
l2
(mm)
l4
(mm)
b
(mm)
d5
(mm)
d6 d3 l6
(mm)
d4
(mm)
l5
(mm)

10.02 €

1 3 Days 10RoundWith bolted hole8661696-2.6M2,5M310--

10.33 €

1 Same day

Stock

10RoundWith bolted hole10661096-2.6M2,5M31052.6

10.56 €

1 Same day

Stock

10RoundWith bolted hole10661896-2.6M2,5M31052.6

20.59 €

1 3 Days 10RoundWith bolted hole25121225189-5.2M5M619105.1

13.50 €

1 Same day

Stock

10DiamondFlathead Slot64476412.1M2----

20.71 €

1 10 Days 10DiamondFlathead Slot644126412.1M2----

Tech Support