Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22630.0240
Cylindric locating pins for locating workpieces in toleranced holes and also to be used as stops and feet. Flattened locating pins used to overcome differences in tolerances, between holes or to position an element in one direction only. Apart from size 6 additional safety by fastening possibilities from up and down (can be used also for dismounting). The outer dimensions are similar to DIN 6321. |
Dimensions | Location hole | Weight | Art. No. | |||||||||||
d1 | l1 | b | d2 | l2 | d3 | d4 | l4 | d5 | l5 | d6 | l6 | D1 | ||
g6 | k6 | H7 | ||||||||||||
[mm] | [mm] | [g] | ||||||||||||
locating pin, cylindric, with bore hole – picture 1 | ||||||||||||||
6 | 7 | – | 4 | 6 | – | – | 4 | 2.1 | – | M 2 | – | 4 | 1.4 | 22630.02201) |
6 | 12 | – | 4 | 6 | – | – | 4 | 2.1 | – | M 2 | – | 4 | 2.9 | 22630.02211) |
8 | 10 | – | 6 | 9 | M3 | – | 6 | 2.6 | – | M2,5 | 10 | 6 | 4.2 | 22630.0222 |
8 | 16 | – | 6 | 9 | M3 | – | 6 | 2.6 | – | M2,5 | 10 | 6 | 6.4 | 22630.0223 |
10 | 10 | – | 6 | 9 | M3 | 5.0 | 6 | 2.6 | 2.6 | M2,5 | 10 | 6 | 6.1 | 22630.0224 |
10 | 18 | – | 6 | 9 | M3 | 5.0 | 6 | 2.6 | 2.6 | M2,5 | 10 | 6 | 10.0 | 22630.0225 |
12 | 10 | – | 6 | 9 | M3 | 5.0 | 6 | 2.6 | 2.6 | M2,5 | 10 | 6 | 8.0 | 22630.0226 |
12 | 18 | – | 6 | 9 | M3 | 5.0 | 6 | 2.6 | 2.6 | M2,5 | 10 | 6 | 15.0 | 22630.0227 |
16 | 13 | – | 8 | 12 | M4 | 6.5 | 8 | 3.3 | 3.1 | M 3 | 13 | 8 | 19.0 | 22630.0228 |
16 | 22 | – | 8 | 12 | M4 | 6.5 | 8 | 3.3 | 3.1 | M 3 | 13 | 8 | 32.0 | 22630.0229 |
20 | 15 | – | 12 | 18 | M6 | 10.0 | 9 | 5.2 | 5.1 | M 5 | 19 | 12 | 46.0 | 22630.0230 |
20 | 25 | – | 12 | 18 | M6 | 10.0 | 9 | 5.2 | 5.1 | M 5 | 19 | 12 | 60.0 | 22630.0231 |
25 | 15 | – | 12 | 18 | M6 | 10.0 | 9 | 5.2 | 5.1 | M 5 | 19 | 12 | 59.0 | 22630.0232 |
25 | 25 | – | 12 | 18 | M6 | 10.0 | 9 | 5.2 | 5.1 | M 5 | 19 | 12 | 96.0 | 22630.0233 |
locating pin, flattened, with bore hole – picture 2 | ||||||||||||||
6 | 7 | 1.0 | 4 | 6 | – | – | 4 | 2.1 | – | M 2 | – | 4 | 1.0 | 22630.02401) |
6 | 12 | 1.0 | 4 | 6 | – | – | 4 | 2.1 | – | M 2 | – | 4 | 1.5 | 22630.02411) |
8 | 10 | 1.6 | 6 | 9 | M3 | – | 6 | 2.6 | – | M2,5 | 10 | 6 | 3.4 | 22630.0242 |
8 | 16 | 1.6 | 6 | 9 | M3 | – | 6 | 2.6 | – | M2,5 | 10 | 6 | 4.4 | 22630.0243 |
10 | 10 | 2.5 | 6 | 9 | M3 | 5.0 | 6 | 2.6 | 2.6 | M2,5 | 10 | 6 | 4.6 | 22630.0244 |
10 | 18 | 2.5 | 6 | 9 | M3 | 5.0 | 6 | 2.6 | 2.6 | M2,5 | 10 | 6 | 7.3 | 22630.0245 |
12 | 10 | 2.5 | 6 | 9 | M3 | 5.0 | 6 | 2.6 | 2.6 | M2,5 | 10 | 6 | 5.8 | 22630.0246 |
12 | 18 | 2.5 | 6 | 9 | M3 | 5.0 | 6 | 2.6 | 2.6 | M2,5 | 10 | 6 | 10.0 | 22630.0247 |
16 | 13 | 3.5 | 8 | 12 | M4 | 6.5 | 8 | 3.3 | 3.1 | M 3 | 13 | 8 | 14.0 | 22630.0248 |
16 | 22 | 3.5 | 8 | 12 | M4 | 6.5 | 8 | 3.3 | 3.1 | M 3 | 13 | 8 | 22.0 | 22630.0249 |
20 | 15 | 5.0 | 12 | 18 | M6 | 10.0 | 9 | 5.2 | 5.1 | M 5 | 19 | 12 | 30.0 | 22630.0250 |
20 | 25 | 5.0 | 12 | 18 | M6 | 10.0 | 9 | 5.2 | 5.1 | M 5 | 19 | 12 | 44.0 | 22630.0251 |
25 | 15 | 5.0 | 12 | 18 | M6 | 10.0 | 9 | 5.2 | 5.1 | M 5 | 19 | 12 | 41.0 | 22630.0252 |
25 | 25 | 5.0 | 12 | 18 | M6 | 10.0 | 9 | 5.2 | 5.1 | M 5 | 19 | 12 | 62.0 | 22630.0253 |
Part Number
|
---|
22630.0240 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | Inlet Style | d1 (Ø) | d2 (Ø) | Location hole [H7] (mm) | l1 (mm) | l2 (mm) | l4 (mm) | b (mm) | d5 (mm) | d6 | d3 | l6 (mm) | d4 (mm) | l5 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.50 € | 1 |
Same day
Stock | 10 | Diamond | Flathead Slot | 6 | 4 | 4 | 7 | 6 | 4 | 1 | 2.1 | M2 | - | - | - | - |
Loading...
Basic Shape | Large Head | Inlet Side Tip Type | Tapered | Mounting Side Shape | Straight(Press Fit) |
---|---|---|---|---|---|
Surface Treatment | Triiron Film | Heat Treatment | Carburized | Material | Steel |
Steel Type | EN 1.2510 Equiv. | Inlet Side Tolerance | g6 | Mounting Side Outer Dia. Tolerance | k6 |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Locating pins / round / chamfered flat head / internal thread / similar to DIN 6321, part number 22630.0240.
You can find the detail information about specifications and dimensions on part number 22630.0240.
Configure
Stock
Basic Attributes
d3
l6(mm)
d4(mm)
l5(mm)
Type
Inlet Side Tip Shape
Inlet Style
d1(Ø)
d2(Ø)
Location hole [H7](mm)
l1(mm)
l2(mm)
l4(mm)
b(mm)
d5(mm)
d6
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22630.0223 |
22630.0224 |
22630.0225 |
22630.0241 |
22630.0242 |
22630.0243 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Inlet Side Tip Shape | Inlet Style | d1 (Ø) | d2 (Ø) | Location hole [H7] (mm) | l1 (mm) | l2 (mm) | l4 (mm) | b (mm) | d5 (mm) | d6 | d3 | l6 (mm) | d4 (mm) | l5 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.02 € | 1 | 3 Days | 10 | Round | With bolted hole | 8 | 6 | 6 | 16 | 9 | 6 | - | 2.6 | M2,5 | M3 | 10 | - | - | |||
10.33 € | 1 |
Same day
Stock | 10 | Round | With bolted hole | 10 | 6 | 6 | 10 | 9 | 6 | - | 2.6 | M2,5 | M3 | 10 | 5 | 2.6 | |||
10.56 € | 1 |
Same day
Stock | 10 | Round | With bolted hole | 10 | 6 | 6 | 18 | 9 | 6 | - | 2.6 | M2,5 | M3 | 10 | 5 | 2.6 | |||
20.71 € | 1 | 10 Days | 10 | Diamond | Flathead Slot | 6 | 4 | 4 | 12 | 6 | 4 | 1 | 2.1 | M2 | - | - | - | - | |||
15.66 € | 1 |
Same day
Stock | 10 | Diamond | Flathead Slot | 8 | 6 | 6 | 10 | 9 | 6 | 1.6 | 2.6 | M2,5 | M3 | 10 | - | - | |||
16.18 € | 1 |
Same day
Stock | 10 | Diamond | Flathead Slot | 8 | 6 | 6 | 16 | 9 | 6 | 1.6 | 2.6 | M2,5 | M3 | 10 | - | - |