Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22630.0412
Ball ended locating pins facilitate easy inserting and removing avoiding clamping inclination. |
Dimensions | Location hole | Weight | Art. No. | |||||||||
d1 | d2 | d3 | d4 | l1 | l2 | l3 | t | r | b | D1 | ||
g6 | n6 | -0.01 | H7 | |||||||||
-0.05 | ||||||||||||
[mm] | [mm] | [g] | ||||||||||
with ball end plain – picture 1, tool steel | ||||||||||||
10 | 7 | 10 | M3 | 7 | 10 | 2.5 | 6 | 2.5 | – | 7 | 6.7 | 22630.0310 |
12 | 8 | 12 | M4 | 8 | 12 | 3.0 | 8 | 3.0 | – | 8 | 11.0 | 22630.0312 |
16 | 12 | 16 | M5 | 12 | 16 | 4.0 | 10 | 4.0 | – | 12 | 31.0 | 22630.0316 |
20 | 14 | 20 | M5 | 14 | 20 | 5.0 | 10 | 5.0 | – | 14 | 58.0 | 22630.0320 |
22 | 16 | 22 | M5 | 16 | 22 | 5.5 | 10 | 5.5 | – | 16 | 81.0 | 22630.0322 |
25 | 18 | 25 | M5 | 18 | 25 | 6.0 | 10 | 6.0 | – | 18 | 118.0 | 22630.0325 |
with ball end plain – picture 1, stainless steel | ||||||||||||
10 | 7 | 10 | M3 | 7 | 10 | 2.5 | 6 | 2.5 | – | 7 | 7.0 | 22630.0350 |
12 | 8 | 12 | M4 | 8 | 12 | 3.0 | 8 | 3.0 | – | 8 | 11.0 | 22630.0352 |
16 | 12 | 16 | M5 | 12 | 16 | 4.0 | 10 | 4.0 | – | 12 | 30.0 | 22630.0356 |
20 | 14 | 20 | M5 | 14 | 20 | 5.0 | 10 | 5.0 | – | 14 | 57.0 | 22630.0360 |
with ball end flattened – picture 2, tool steel | ||||||||||||
10 | 7 | 10 | M3 | 7 | 10 | 2.5 | 6 | 2.5 | 2.5 | 7 | 5.3 | 22630.0410 |
12 | 8 | 12 | M4 | 8 | 12 | 3.0 | 8 | 3.0 | 2.5 | 8 | 8.0 | 22630.0412 |
16 | 12 | 16 | M5 | 12 | 16 | 4.0 | 10 | 4.0 | 4.3 | 12 | 25.0 | 22630.0416 |
20 | 14 | 20 | M5 | 14 | 20 | 5.0 | 10 | 5.0 | 5.0 | 14 | 46.0 | 22630.0420 |
22 | 16 | 22 | M5 | 16 | 22 | 5.5 | 10 | 5.5 | 5.0 | 16 | 63.0 | 22630.0422 |
25 | 18 | 25 | M5 | 18 | 25 | 6.0 | 10 | 6.0 | 5.6 | 18 | 92.0 | 22630.0425 |
with ball end flattened – picture 2, stainless steel | ||||||||||||
10 | 7 | 10 | M3 | 7 | 10 | 2.5 | 6 | 2.5 | 2.5 | 7 | 5.3 | 22630.0450 |
12 | 8 | 12 | M4 | 8 | 12 | 3.0 | 8 | 3.0 | 2.5 | 8 | 8.0 | 22630.0452 |
16 | 12 | 16 | M5 | 12 | 16 | 4.0 | 10 | 4.0 | 4.3 | 12 | 23.0 | 22630.0456 |
20 | 14 | 20 | M5 | 14 | 20 | 5.0 | 10 | 5.0 | 5.0 | 14 | 45.0 | 22630.0460 |
with ball end plain, not stepped – picture 3, tool steel | ||||||||||||
8 | 8 | 8 | M3 | 10 | 8 | 2.0 | 6 | 2.0 | – | 8 | 6.0 | 22630.0508 |
10 | 10 | 10 | M3 | 13 | 10 | 2.5 | 6 | 2.5 | – | 10 | 12.0 | 22630.0510 |
12 | 12 | 12 | M4 | 15 | 12 | 3.0 | 8 | 3.0 | – | 12 | 21.0 | 22630.0512 |
16 | 16 | 16 | M5 | 20 | 16 | 4.0 | 10 | 4.0 | – | 16 | 51.0 | 22630.0516 |
20 | 20 | 20 | M5 | 25 | 20 | 5.0 | 10 | 5.0 | – | 20 | 101.0 | 22630.0520 |
25 | 25 | 25 | M5 | 25 | 25 | 6.0 | 10 | 6.0 | – | 25 | 176.0 | 22630.0525 |
30 | 30 | 30 | M6 | 30 | 30 | 8.0 | 12 | 8.0 | – | 30 | 307.0 | 22630.0530 |
40 | 40 | 40 | M6 | 40 | 40 | 10.0 | 12 | 10.0 | – | 40 | 729.0 | 22630.0540 |
50 | 50 | 50 | M6 | 50 | 50 | 12.0 | 12 | 12.0 | – | 50 | 1422.0 | 22630.0550 |
with ball end plain, not stepped – picture 3, stainless steel | ||||||||||||
8 | 8 | 8 | M3 | 10 | 8 | 2.0 | 6 | 2.0 | – | 8 | 6.0 | 22630.0568 |
10 | 10 | 10 | M3 | 13 | 10 | 2.5 | 6 | 2.5 | – | 10 | 12.0 | 22630.0570 |
12 | 12 | 12 | M4 | 15 | 12 | 3.0 | 8 | 3.0 | – | 12 | 21.0 | 22630.0572 |
16 | 16 | 16 | M5 | 20 | 16 | 4.0 | 10 | 4.0 | – | 16 | 51.0 | 22630.0576 |
20 | 20 | 20 | M5 | 25 | 20 | 5.0 | 10 | 5.0 | – | 20 | 101.0 | 22630.0580 |
with ball end flattened, not stepped – picture 4, tool steel | ||||||||||||
8 | 8 | 8 | M3 | 10 | 8 | 2.0 | 6 | 2.0 | 1.9 | 8 | 5.0 | 22630.0608 |
10 | 10 | 10 | M3 | 13 | 10 | 2.5 | 6 | 2.5 | 2.5 | 10 | 11.0 | 22630.0610 |
12 | 12 | 12 | M4 | 15 | 12 | 3.0 | 8 | 3.0 | 2.5 | 12 | 17.0 | 22630.0612 |
16 | 16 | 16 | M5 | 20 | 16 | 4.0 | 10 | 4.0 | 4.3 | 16 | 44.0 | 22630.0616 |
20 | 20 | 20 | M5 | 25 | 20 | 5.0 | 10 | 5.0 | 5.0 | 20 | 88.0 | 22630.0620 |
25 | 25 | 25 | M5 | 25 | 25 | 6.0 | 10 | 6.0 | 5.6 | 25 | 149.0 | 22630.0625 |
30 | 30 | 30 | M6 | 30 | 30 | 8.0 | 12 | 8.0 | 8.8 | 30 | 270.0 | 22630.0630 |
40 | 40 | 40 | M6 | 40 | 40 | 10.0 | 12 | 10.0 | 12.8 | 40 | 657.0 | 22630.0640 |
50 | 50 | 50 | M6 | 50 | 50 | 12.0 | 12 | 12.0 | 16.7 | 50 | 1243.0 | 22630.0650 |
with ball end flattened, not stepped – picture 4, stainless steel | ||||||||||||
8 | 8 | 8 | M3 | 10 | 8 | 2.0 | 6 | 2.0 | 1.9 | 8 | 5.0 | 22630.0668 |
10 | 10 | 10 | M3 | 13 | 10 | 2.5 | 6 | 2.5 | 2.5 | 10 | 11.0 | 22630.0670 |
12 | 12 | 12 | M4 | 15 | 12 | 3.0 | 8 | 3.0 | 2.5 | 12 | 17.0 | 22630.0672 |
16 | 16 | 16 | M5 | 20 | 16 | 4.0 | 10 | 4.0 | 4.3 | 16 | 44.0 | 22630.0676 |
20 | 20 | 20 | M5 | 25 | 20 | 5.0 | 10 | 5.0 | 5.0 | 20 | 88.0 | 22630.0680 |
Part Number
|
---|
22630.0412 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | Surface Treatment | Heat Treatment | Material | Steel Type | d1 (Ø) | d2 (Ø) | Location hole [H7] (mm) | l1 (mm) | l2 (mm) | b (mm) | d3 | d4 (mm) | l3 (mm) | t (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.47 € | 1 |
Same day
Stock | 10 | Diamond | Triiron Film | Immersion Quenching | Steel | [EN 1.2510 Equiv.] EN 1.2510 Equiv. | 12 | 8 | 8 | 8 | 12 | 2.5 | 12 | M4 | 3 | 8 | 3 |
Loading...
Basic Shape | Large Head | Inlet Side Tip Type | Ball end | Inlet Style | With Female Threaded |
---|---|---|---|---|---|
Mounting Side Shape | Straight(Press Fit) | Inlet Side Tolerance | g6 | Mounting Side Outer Dia. Tolerance | n6 |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Locating pins / head form selectable / ball head with internal thread / press-fit spigot / similar to DIN 6321, part number 22630.0412.
You can find the detail information about specifications and dimensions on part number 22630.0412.
Configure
Stock
Basic Attributes
Steel Type
Type
Inlet Side Tip Shape
Surface Treatment
Heat Treatment
Material
d1(Ø)
d2(Ø)
Location hole [H7](mm)
l1(mm)
l2(mm)
b(mm)
d3
d4(mm)
l3(mm)
t(mm)
R(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22630.0320 |
22630.0322 |
22630.0325 |
22630.0416 |
22630.0420 |
22630.0422 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Inlet Side Tip Shape | Surface Treatment | Heat Treatment | Material | Steel Type | d1 (Ø) | d2 (Ø) | Location hole [H7] (mm) | l1 (mm) | l2 (mm) | b (mm) | d3 | d4 (mm) | l3 (mm) | t (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.10 € | 1 | 4 Days | 10 | Round | Triiron Film | Immersion Quenching | Steel | [EN 1.2510 Equiv.] EN 1.2510 Equiv. | 20 | 14 | 14 | 14 | 20 | - | 20 | M5 | 5 | 10 | 5 | |||
43.16 € | 1 |
Same day
Stock | 10 | Round | Triiron Film | Immersion Quenching | Steel | [EN 1.2510 Equiv.] EN 1.2510 Equiv. | 22 | 16 | 16 | 16 | 22 | - | 22 | M5 | 5.5 | 10 | 5.5 | |||
46.63 € | 1 | 3 Days | 10 | Round | Triiron Film | Immersion Quenching | Steel | [EN 1.2510 Equiv.] EN 1.2510 Equiv. | 25 | 18 | 18 | 18 | 25 | - | 25 | M5 | 6 | 10 | 6 | |||
41.48 € | 1 |
Same day
Stock | 10 | Diamond | Triiron Film | Immersion Quenching | Steel | [EN 1.2510 Equiv.] EN 1.2510 Equiv. | 16 | 12 | 12 | 12 | 16 | 4.3 | 16 | M5 | 4 | 10 | 4 | |||
45.88 € | 1 | 4 Days | 10 | Diamond | Triiron Film | Immersion Quenching | Steel | [EN 1.2510 Equiv.] EN 1.2510 Equiv. | 20 | 14 | 14 | 14 | 20 | 5 | 20 | M5 | 5 | 10 | 5 | |||
51.73 € | 1 |
Same day
Stock | 10 | Diamond | Triiron Film | Immersion Quenching | Steel | [EN 1.2510 Equiv.] EN 1.2510 Equiv. | 22 | 16 | 16 | 16 | 22 | 5 | 22 | M5 | 5.5 | 10 | 5.5 |