Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22340.0068
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. Version with ergonomic grip. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | |||||||||
d1 | l1 | d2 | d3 | l2 | l3 | l4 | l5 | l6 | min. | max. | ||||
-0.04 -0.08 | +0.6 | ±1 | H11 | min. | ||||||||||
[mm] | [mm] | [°C] | [g] | [kN] | ||||||||||
Stainless steel 1.4305 | ||||||||||||||
5 | 10 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 19 | 14 | 22340.0012 |
5 | 15 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 20 | 14 | 22340.0013 |
5 | 20 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 21 | 14 | 22340.0014 |
5 | 25 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 22 | 14 | 22340.0015 |
5 | 30 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 22 | 14 | 22340.0016 |
5 | 35 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 23 | 14 | 22340.0017 |
5 | 40 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 24 | 14 | 22340.0018 |
5 | 45 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 24 | 14 | 22340.0007 |
5 | 50 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 25 | 14 | 22340.0008 |
5 | 60 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 27 | 14 | 22340.0009 |
5 | 70 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 28 | 14 | 22340.0010 |
5 | 80 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 30 | 14 | 22340.0011 |
6 | 10 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 21 | 21 | 22340.0022 |
6 | 15 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 21 | 21 | 22340.0023 |
6 | 20 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 23 | 21 | 22340.0024 |
6 | 25 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 23 | 21 | 22340.0025 |
6 | 30 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 24 | 21 | 22340.0026 |
6 | 35 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 26 | 21 | 22340.0027 |
6 | 40 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 26 | 21 | 22340.0028 |
6 | 45 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 27 | 21 | 22340.0029 |
6 | 50 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 29 | 21 | 22340.0030 |
6 | 60 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 30 | 21 | 22340.0019 |
6 | 70 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 33 | 21 | 22340.0020 |
6 | 80 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 34 | 21 | 22340.0021 |
8 | 10 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 34 | 38 | 22340.0032 |
8 | 15 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 36 | 38 | 22340.0033 |
8 | 20 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 38 | 38 | 22340.0034 |
8 | 25 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 39 | 38 | 22340.0035 |
8 | 30 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 41 | 38 | 22340.0036 |
8 | 35 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 43 | 38 | 22340.0037 |
8 | 40 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 45 | 38 | 22340.0038 |
8 | 45 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 47 | 38 | 22340.0039 |
8 | 50 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 49 | 38 | 22340.0040 |
8 | 60 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 52 | 38 | 22340.0031 |
8 | 70 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 56 | 38 | 22340.0041 |
8 | 80 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 60 | 38 | 22340.0042 |
8 | 90 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 63 | 38 | 22340.0043 |
8 | 100 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 67 | 38 | 22340.0051 |
10 | 15 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 41 | 60 | 22340.0059 |
10 | 20 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 44 | 60 | 22340.0044 |
10 | 25 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 47 | 60 | 22340.0045 |
10 | 30 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 50 | 60 | 22340.0046 |
10 | 35 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 53 | 60 | 22340.0047 |
10 | 40 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 56 | 60 | 22340.0048 |
10 | 45 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 59 | 60 | 22340.0049 |
10 | 50 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 62 | 60 | 22340.0050 |
10 | 60 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 68 | 60 | 22340.0052 |
10 | 70 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 74 | 60 | 22340.0053 |
10 | 80 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 79 | 60 | 22340.0054 |
10 | 90 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 85 | 60 | 22340.0055 |
10 | 100 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 91 | 60 | 22340.0056 |
10 | 110 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 97 | 60 | 22340.0057 |
10 | 120 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 103 | 60 | 22340.0058 |
12 | 20 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 69 | 87 | 22340.0064 |
12 | 25 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 72 | 87 | 22340.0065 |
12 | 30 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 77 | 87 | 22340.0066 |
12 | 35 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 81 | 87 | 22340.0067 |
12 | 40 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 85 | 87 | 22340.0068 |
12 | 45 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 89 | 87 | 22340.0069 |
12 | 50 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 94 | 87 | 22340.0070 |
12 | 60 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 102 | 87 | 22340.0072 |
12 | 70 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 111 | 87 | 22340.0074 |
12 | 80 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 119 | 87 | 22340.0076 |
12 | 90 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 127 | 87 | 22340.0060 |
12 | 100 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 136 | 87 | 22340.0061 |
12 | 110 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 146 | 87 | 22340.0062 |
12 | 120 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 154 | 87 | 22340.0063 |
16 | 30 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 153 | 155 | 22340.0071 |
16 | 35 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 161 | 155 | 22340.0073 |
16 | 40 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 168 | 155 | 22340.0075 |
16 | 45 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 172 | 155 | 22340.0077 |
16 | 50 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 184 | 155 | 22340.0078 |
16 | 60 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 200 | 155 | 22340.0079 |
16 | 70 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 214 | 155 | 22340.0080 |
16 | 80 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 231 | 155 | 22340.0081 |
16 | 90 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 245 | 155 | 22340.0082 |
16 | 100 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 260 | 155 | 22340.0083 |
16 | 110 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 277 | 155 | 22340.0084 |
16 | 120 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 293 | 155 | 22340.0085 |
16 | 130 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 309 | 155 | 22340.0086 |
16 | 140 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 324 | 155 | 22340.0087 |
16 | 150 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 339 | 155 | 22340.0088 |
20 | 50 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 245 | 244 | 22340.0089 |
20 | 60 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 269 | 244 | 22340.0090 |
20 | 70 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 293 | 244 | 22340.0091 |
20 | 80 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 315 | 244 | 22340.0092 |
20 | 90 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 340 | 244 | 22340.0093 |
20 | 100 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 364 | 244 | 22340.0094 |
20 | 110 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 390 | 244 | 22340.0095 |
20 | 120 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 413 | 244 | 22340.0096 |
20 | 130 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 436 | 244 | 22340.0097 |
20 | 140 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 462 | 244 | 22340.0098 |
20 | 150 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 487 | 244 | 22340.0099 |
25 | 50 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 449 | 386 | 22340.0100 |
25 | 60 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 487 | 386 | 22340.0101 |
25 | 70 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 526 | 386 | 22340.0102 |
25 | 80 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 559 | 386 | 22340.0103 |
25 | 90 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 600 | 386 | 22340.0104 |
25 | 100 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 640 | 386 | 22340.0001 |
25 | 110 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 669 | 386 | 22340.0002 |
25 | 120 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 713 | 386 | 22340.0003 |
25 | 130 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 751 | 386 | 22340.0004 |
25 | 140 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 788 | 386 | 22340.0005 |
25 | 150 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 825 | 386 | 22340.0006 |
Stainless steel 1.4542, precipitation-hardened | ||||||||||||||
5 | 10 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 19 | 24 | 22350.0012 |
5 | 15 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 20 | 24 | 22350.0013 |
5 | 20 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 21 | 24 | 22350.0014 |
5 | 25 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 21 | 24 | 22350.0015 |
5 | 30 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 22 | 24 | 22350.0016 |
5 | 35 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 23 | 24 | 22350.0017 |
5 | 40 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 24 | 24 | 22350.0018 |
5 | 45 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 25 | 24 | 22350.0007 |
5 | 50 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 25 | 24 | 22350.0008 |
5 | 60 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 27 | 24 | 22350.0009 |
5 | 70 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 28 | 24 | 22350.0010 |
5 | 80 | 5.5 | 11.8 | 6.0 | 31.6 | 24.1 | 45.2 | 12.7 | 5 | -30 | 150 | 29 | 24 | 22350.0011 |
6 | 10 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 20 | 35 | 22350.0022 |
6 | 15 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 22 | 35 | 22350.0023 |
6 | 20 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 22 | 35 | 22350.0024 |
6 | 25 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 24 | 35 | 22350.0025 |
6 | 30 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 24 | 35 | 22350.0026 |
6 | 35 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 25 | 35 | 22350.0027 |
6 | 40 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 26 | 35 | 22350.0028 |
6 | 45 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 27 | 35 | 22350.0029 |
6 | 50 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 28 | 35 | 22350.0030 |
6 | 60 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 30 | 35 | 22350.0019 |
6 | 70 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 32 | 35 | 22350.0020 |
6 | 80 | 7.0 | 11.8 | 7.0 | 31.6 | 24.1 | 45.2 | 12.7 | 6 | -30 | 150 | 34 | 35 | 22350.0021 |
8 | 10 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 34 | 63 | 22350.0032 |
8 | 15 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 35 | 63 | 22350.0033 |
8 | 20 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 37 | 63 | 22350.0034 |
8 | 25 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 39 | 63 | 22350.0035 |
8 | 30 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 41 | 63 | 22350.0036 |
8 | 35 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 43 | 63 | 22350.0037 |
8 | 40 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 45 | 63 | 22350.0038 |
8 | 45 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 46 | 63 | 22350.0039 |
8 | 50 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 48 | 63 | 22350.0040 |
8 | 60 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 52 | 63 | 22350.0031 |
8 | 70 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 56 | 63 | 22350.0041 |
8 | 80 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 59 | 63 | 22350.0042 |
8 | 90 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 63 | 63 | 22350.0043 |
8 | 100 | 9.5 | 14.7 | 8.2 | 35.8 | 26.9 | 51.5 | 15.8 | 8 | -30 | 150 | 66 | 63 | 22350.0051 |
10 | 15 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 41 | 100 | 22350.0059 |
10 | 20 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 44 | 100 | 22350.0044 |
10 | 25 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 47 | 100 | 22350.0045 |
10 | 30 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 50 | 100 | 22350.0046 |
10 | 35 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 53 | 100 | 22350.0047 |
10 | 40 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 55 | 100 | 22350.0048 |
10 | 45 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 58 | 100 | 22350.0049 |
10 | 50 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 61 | 100 | 22350.0050 |
10 | 60 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 67 | 100 | 22350.0052 |
10 | 70 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 73 | 100 | 22350.0053 |
10 | 80 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 78 | 100 | 22350.0054 |
10 | 90 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 84 | 100 | 22350.0055 |
10 | 100 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 90 | 100 | 22350.0056 |
10 | 110 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 96 | 100 | 22350.0057 |
10 | 120 | 12.0 | 14.7 | 9.6 | 35.8 | 26.9 | 51.5 | 15.8 | 10 | -30 | 150 | 102 | 100 | 22350.0058 |
12 | 20 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 69 | 144 | 22350.0064 |
12 | 25 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 72 | 144 | 22350.0065 |
12 | 30 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 76 | 144 | 22350.0066 |
12 | 35 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 80 | 144 | 22350.0067 |
12 | 40 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 85 | 144 | 22350.0068 |
12 | 45 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 89 | 144 | 22350.0069 |
12 | 50 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 93 | 144 | 22350.0070 |
12 | 60 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 101 | 144 | 22350.0072 |
12 | 70 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 110 | 144 | 22350.0074 |
12 | 80 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 119 | 144 | 22350.0076 |
12 | 90 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 127 | 144 | 22350.0060 |
12 | 100 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 135 | 144 | 22350.0061 |
12 | 110 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 144 | 144 | 22350.0062 |
12 | 120 | 14.5 | 18.2 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | -30 | 150 | 152 | 144 | 22350.0063 |
16 | 30 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 148 | 257 | 22350.0071 |
16 | 35 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 156 | 257 | 22350.0073 |
16 | 40 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 164 | 257 | 22350.0075 |
16 | 45 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 174 | 257 | 22350.0077 |
16 | 50 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 182 | 257 | 22350.0078 |
16 | 60 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 198 | 257 | 22350.0079 |
16 | 70 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 213 | 257 | 22350.0080 |
16 | 80 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 224 | 257 | 22350.0081 |
16 | 90 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 239 | 257 | 22350.0082 |
16 | 100 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 259 | 257 | 22350.0083 |
16 | 110 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 273 | 257 | 22350.0084 |
16 | 120 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 290 | 257 | 22350.0085 |
16 | 130 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 304 | 257 | 22350.0086 |
16 | 140 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 320 | 257 | 22350.0087 |
16 | 150 | 19.0 | 23.4 | 14.0 | 42.2 | 29.8 | 74.8 | 24.7 | 16 | -30 | 150 | 336 | 257 | 22350.0088 |
20 | 50 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 242 | 403 | 22350.0089 |
20 | 60 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 267 | 403 | 22350.0090 |
20 | 70 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 290 | 403 | 22350.0091 |
20 | 80 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 315 | 403 | 22350.0092 |
20 | 90 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 334 | 403 | 22350.0093 |
20 | 100 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 359 | 403 | 22350.0094 |
20 | 110 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 387 | 403 | 22350.0095 |
20 | 120 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 410 | 403 | 22350.0096 |
20 | 130 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 429 | 403 | 22350.0097 |
20 | 140 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 452 | 403 | 22350.0098 |
20 | 150 | 24.8 | 23.4 | 17.0 | 43.1 | 29.8 | 74.8 | 24.7 | 20 | -30 | 150 | 476 | 403 | 22350.0099 |
25 | 50 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 447 | 631 | 22350.0100 |
25 | 60 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 483 | 631 | 22350.0101 |
25 | 70 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 522 | 631 | 22350.0102 |
25 | 80 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 557 | 631 | 22350.0103 |
25 | 90 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 597 | 631 | 22350.0104 |
25 | 100 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 632 | 631 | 22350.0001 |
25 | 110 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 674 | 631 | 22350.0002 |
25 | 120 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 711 | 631 | 22350.0003 |
25 | 130 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 743 | 631 | 22350.0004 |
25 | 140 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 789 | 631 | 22350.0005 |
25 | 150 | 31.0 | 30.4 | 22.0 | 54.8 | 37.5 | 88.7 | 33.2 | 25 | -30 | 150 | 820 | 631 | 22350.0006 |
Part Number
|
---|
22340.0068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.27 € | 1 | 2 Days | 10 | 12 | 14.5 | 18.2 | 40 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | 87 | Stainless steel 1.4305 |
Loading...
Type | Lever Type | Temperature max.(°C) | -30 | Temperature min.(°C) | 150 |
---|---|---|---|---|---|
Press button | Stainless steel, black | Spring | Stainless steel | Handle | Aluminium, black similar to RAL 9005 |
Handle version | T-handle | Conflict Minerals free | yes | REACH compliant | yes |
This page is Ball Lock Pins, self-locking, with T-Handle / Stainless steel, part number 22340.0068.
You can find the detail information about specifications and dimensions on part number 22340.0068.
Configure
Basic Attributes
Type
d1(mm)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
Location hole(mm)
Shearing resistance, double(kN)
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22340.0004 |
22340.0005 |
22340.0006 |
22340.0069 |
22340.0070 |
22340.0071 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.27 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | |||
112.27 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | |||
114.09 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | |||
29.27 € | 1 | 2 Days | 10 | 12 | 14.5 | 18.2 | 45 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | 87 | Stainless steel 1.4305 | |||
29.27 € | 1 | 2 Days | 10 | 12 | 14.5 | 18.2 | 50 | 10.6 | 35.1 | 25.3 | 59.1 | 20.2 | 12 | 87 | Stainless steel 1.4305 | |||
48.30 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - |