• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Ball Lock Pins, self-locking, with button handle / Stainless steel (Part Numbers - CAD Download)

Ball Lock Pins, self-locking, with button handle / Stainless steel
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Compact design with button handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22340.0269

Ball Lock Pins • self-locking, with button handle, EH 22340. / EH 22350.

Product Description

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Compact design with button handle.

Material

Pin part
• Stainless steel 1.4305
• Stainless steel 1.4542, precipitation hardened
Handle
• Aluminium, black similar to RAL 9005
Press button
• Stainless steel, black
Spring
• stainless steel

Operation

The balls are unlocked by pressing the button.

Characteristic

Types from stainless steel 1.4542 with marking below the balls.

Notes

Special types on request.

Accessories

Can easily be fitted with retaining cable EH 22400.

Further products

• Locating Bushings, for ball lock pins and socket pins
• Locating Bushings, with flange, for ball lock pins and socket pins
• Retaining Cables
• Positioning Bushings, with collar, DIN 172 A
• Positioning Bushings, without collar, DIN 179 A
• Ball Lock Pins with Button Handle, single acting - comply with NAS / MS17984

Drawing


** Types from stainless steel 1.4542 with marking.

Order Information

DimensionsLocation holeOperating temperature rangeWeightShearing resistance,
two-shear1)
Art. No.
d1l1d2d3d4l2l3l4l5H11min.max. min. 
-0.04
-0.08
+0.6   ±1         
[mm][mm][°C][g][kN] 
Stainless steel 1.4305
5105.511.3206.020.717.614.65-30150121422340.0212
5155.511.3206.020.717.614.65-30150121422340.0213
5205.511.3206.020.717.614.65-30150131422340.0214
5255.511.3206.020.717.614.65-30150141422340.0215
5305.511.3206.020.717.614.65-30150151422340.0216
5355.511.3206.020.717.614.65-30150151422340.0217
5405.511.3206.020.717.614.65-30150161422340.0218
5455.511.3206.020.717.614.65-30150171422340.0311
5505.511.3206.020.717.614.65-30150181422340.0312
5605.511.3206.020.717.614.65-30150191422340.0209
5705.511.3206.020.717.614.65-30150201422340.0210
5805.511.3206.020.717.614.65-30150221422340.0211
6107.011.3207.020.717.614.66-30150132122340.0222
6157.011.3207.020.717.614.66-30150142122340.0223
6207.011.3207.020.717.614.66-30150152122340.0224
6257.011.3207.020.717.614.66-30150162122340.0225
6307.011.3207.020.717.614.66-30150172122340.0226
6357.011.3207.020.717.614.66-30150182122340.0227
6407.011.3207.020.717.614.66-30150192122340.0228
6457.011.3207.020.717.614.66-30150202122340.0229
6507.011.3207.020.717.614.66-30150212122340.0230
6607.011.3207.020.717.614.66-30150232122340.0219
6707.011.3207.020.717.614.66-30150252122340.0220
6807.011.3207.020.717.614.66-30150272122340.0221
8109.514.1258.227.322.618.68-30150253822340.0232
8159.514.1258.227.322.618.68-30150273822340.0233
8209.514.1258.227.322.618.68-30150293822340.0234
8259.514.1258.227.322.618.68-30150313822340.0235
8309.514.1258.227.322.618.68-30150333822340.0236
8359.514.1258.227.322.618.68-30150353822340.0237
8409.514.1258.227.322.618.68-30150363822340.0238
8459.514.1258.227.322.618.68-30150383822340.0239
8509.514.1258.227.322.618.68-30150403822340.0240
8609.514.1258.227.322.618.68-30150443822340.0231
8709.514.1258.227.322.618.68-30150473822340.0241
8809.514.1258.227.322.618.68-30150513822340.0242
8909.514.1258.227.322.618.68-30150553822340.0243
81009.514.1258.227.322.618.68-30150583822340.0251
101512.014.1259.627.322.618.610-30150336022340.0259
102012.014.1259.627.322.618.610-30150366022340.0244
102512.014.1259.627.322.618.610-30150386022340.0245
103012.014.1259.627.322.618.610-30150426022340.0246
103512.014.1259.627.322.618.610-30150446022340.0247
104012.014.1259.627.322.618.610-30150476022340.0248
104512.014.1259.627.322.618.610-30150506022340.0249
105012.014.1259.627.322.618.610-30150536022340.0250
106012.014.1259.627.322.618.610-30150596022340.0252
107012.014.1259.627.322.618.610-30150656022340.0253
108012.014.1259.627.322.618.610-30150716022340.0254
109012.014.1259.627.322.618.610-30150776022340.0255
1010012.014.1259.627.322.618.610-30150836022340.0256
1011012.014.1259.627.322.618.610-30150886022340.0257
1012012.014.1259.627.322.618.610-30150946022340.0258
122014.517.73510.633.227.322.312-30150668722340.0264
122514.517.73510.633.227.322.312-30150708722340.0265
123014.517.73510.633.227.322.312-30150758722340.0266
123514.517.73510.633.227.322.312-30150798722340.0267
124014.517.73510.633.227.322.312-30150838722340.0268
124514.517.73510.633.227.322.312-30150888722340.0269
125014.517.73510.633.227.322.312-30150928722340.0270
126014.517.73510.633.227.322.312-301501008722340.0272
127014.517.73510.633.227.322.312-301501098722340.0274
128014.517.73510.633.227.322.312-301501178722340.0276
129014.517.73510.633.227.322.312-301501268722340.0260
1210014.517.73510.633.227.322.312-301501348722340.0261
1211014.517.73510.633.227.322.312-301501438722340.0262
1212014.517.73510.633.227.322.312-301501518722340.0263
163019.023.44014.042.234.528.516-3015015115522340.0271
163519.023.44014.042.234.528.516-3015015615522340.0273
164019.023.44014.042.234.528.516-3015016315522340.0275
164519.023.44014.042.234.528.516-3015017115522340.0277
165019.023.44014.042.234.528.516-3015018215522340.0278
166019.023.44014.042.234.528.516-3015019715522340.0279
167019.023.44014.042.234.528.516-3015021315522340.0280
168019.023.44014.042.234.528.516-3015022415522340.0281
169019.023.44014.042.234.528.516-3015024415522340.0282
1610019.023.44014.042.234.528.516-3015025515522340.0283
1611019.023.44014.042.234.528.516-3015027015522340.0284
1612019.023.44014.042.234.528.516-3015029115522340.0285
1613019.023.44014.042.234.528.516-3015030115522340.0286
1614019.023.44014.042.234.528.516-3015031715522340.0287
1615019.023.44014.042.234.528.516-3015033715522340.0288
205024.823.44017.043.134.528.520-3015024424422340.0289
206024.823.44017.043.134.528.520-3015026524422340.0290
207024.823.44017.043.134.528.520-3015029124422340.0291
208024.823.44017.043.134.528.520-3015031624422340.0292
209024.823.44017.043.134.528.520-3015033524422340.0293
2010024.823.44017.043.134.528.520-3015036324422340.0294
2011024.823.44017.043.134.528.520-3015038424422340.0295
2012024.823.44017.043.134.528.520-3015041324422340.0296
2013024.823.44017.043.134.528.520-3015043224422340.0297
2014024.823.44017.043.134.528.520-3015045524422340.0298
2015024.823.44017.043.134.528.520-3015047924422340.0299
255031.030.45022.054.843.536.525-3015044138622340.0300
256031.030.45022.054.843.536.525-3015047338622340.0301
257031.030.45022.054.843.536.525-3015051738622340.0302
258031.030.45022.054.843.536.525-3015055538622340.0303
259031.030.45022.054.843.536.525-3015058538622340.0304
2510031.030.45022.054.843.536.525-3015062338622340.0305
2511031.030.45022.054.843.536.525-3015065838622340.0306
2512031.030.45022.054.843.536.525-3015069838622340.0307
2513031.030.45022.054.843.536.525-3015074238622340.0308
2514031.030.45022.054.843.536.525-3015077338622340.0309
2515031.030.45022.054.843.536.525-3015082238622340.0310
Stainless steel 1.4542, precipitation-hardened
5105.511.3206.020.717.614.65-30150122422350.0212
5155.511.3206.020.717.614.65-30150122422350.0213
5205.511.3206.020.717.614.65-30150132422350.0214
5255.511.3206.020.717.614.65-30150142422350.0215
5305.511.3206.020.717.614.65-30150152422350.0216
5355.511.3206.020.717.614.65-30150152422350.0217
5405.511.3206.020.717.614.65-30150162422350.0218
5455.511.3206.020.717.614.65-30150172422350.0311
5505.511.3206.020.717.614.65-30150172422350.0312
5605.511.3206.020.717.614.65-30150192422350.0209
5705.511.3206.020.717.614.65-30150202422350.0210
5805.511.3206.020.717.614.65-30150222422350.0211
6107.011.3207.020.717.614.66-30150133522350.0222
6157.011.3207.020.717.614.66-30150143522350.0223
6207.011.3207.020.717.614.66-30150153522350.0224
6257.011.3207.020.717.614.66-30150163522350.0225
6307.011.3207.020.717.614.66-30150173522350.0226
6357.011.3207.020.717.614.66-30150183522350.0227
6407.011.3207.020.717.614.66-30150193522350.0228
6457.011.3207.020.717.614.66-30150203522350.0229
6507.011.3207.020.717.614.66-30150213522350.0230
6607.011.3207.020.717.614.66-30150233522350.0219
6707.011.3207.020.717.614.66-30150253522350.0220
6807.011.3207.020.717.614.66-30150273522350.0221
8109.514.1258.227.322.618.68-30150256322350.0232
8159.514.1258.227.322.618.68-30150276322350.0233
8209.514.1258.227.322.618.68-30150296322350.0234
8259.514.1258.227.322.618.68-30150316322350.0235
8309.514.1258.227.322.618.68-30150326322350.0236
8359.514.1258.227.322.618.68-30150346322350.0237
8409.514.1258.227.322.618.68-30150366322350.0238
8459.514.1258.227.322.618.68-30150386322350.0239
8509.514.1258.227.322.618.68-30150406322350.0240
8609.514.1258.227.322.618.68-30150436322350.0231
8709.514.1258.227.322.618.68-30150476322350.0241
8809.514.1258.227.322.618.68-30150516322350.0242
8909.514.1258.227.322.618.68-30150546322350.0243
81009.514.1258.227.322.618.68-30150586322350.0251
101512.014.1259.627.322.618.610-301503310022350.0259
102012.014.1259.627.322.618.610-301503510022350.0244
102512.014.1259.627.322.618.610-301503810022350.0245
103012.014.1259.627.322.618.610-301504110022350.0246
103512.014.1259.627.322.618.610-301504410022350.0247
104012.014.1259.627.322.618.610-301504710022350.0248
104512.014.1259.627.322.618.610-301505010022350.0249
105012.014.1259.627.322.618.610-301505310022350.0250
106012.014.1259.627.322.618.610-301505910022350.0252
107012.014.1259.627.322.618.610-301506410022350.0253
108012.014.1259.627.322.618.610-301507010022350.0254
109012.014.1259.627.322.618.610-301507610022350.0255
1010012.014.1259.627.322.618.610-301508210022350.0256
1011012.014.1259.627.322.618.610-301508710022350.0257
1012012.014.1259.627.322.618.610-301509310022350.0258
122014.517.73510.633.227.322.312-301506514422350.0264
122514.517.73510.633.227.322.312-301507014422350.0265
123014.517.73510.633.227.322.312-301507314422350.0266
123514.517.73510.633.227.322.312-301507814422350.0267
124014.517.73510.633.227.322.312-301508314422350.0268
124514.517.73510.633.227.322.312-301508714422350.0269
125014.517.73510.633.227.322.312-301509114422350.0270
126014.517.73510.633.227.322.312-3015010014422350.0272
127014.517.73510.633.227.322.312-3015010814422350.0274
128014.517.73510.633.227.322.312-3015011614422350.0276
129014.517.73510.633.227.322.312-3015012414422350.0260
1210014.517.73510.633.227.322.312-3015013314422350.0261
1211014.517.73510.633.227.322.312-3015014214422350.0262
1212014.517.73510.633.227.322.312-3015015014422350.0263
163019.023.44014.042.234.528.516-3015014725722350.0271
163519.023.44014.042.234.528.516-3015015425722350.0273
164019.023.44014.042.234.528.516-3015016225722350.0275
164519.023.44014.042.234.528.516-3015017025722350.0277
165019.023.44014.042.234.528.516-3015017725722350.0278
166019.023.44014.042.234.528.516-3015019325722350.0279
167019.023.44014.042.234.528.516-3015020825722350.0280
168019.023.44014.042.234.528.516-3015022325722350.0281
169019.023.44014.042.234.528.516-3015023825722350.0282
1610019.023.44014.042.234.528.516-3015025325722350.0283
1611019.023.44014.042.234.528.516-3015026825722350.0284
1612019.023.44014.042.234.528.516-3015028325722350.0285
1613019.023.44014.042.234.528.516-3015029825722350.0286
1614019.023.44014.042.234.528.516-3015031325722350.0287
1615019.023.44014.042.234.528.516-3015033425722350.0288
205024.823.44017.043.134.528.520-3015023740322350.0289
206024.823.44017.043.134.528.520-3015026240322350.0290
207024.823.44017.043.134.528.520-3015028540322350.0291
208024.823.44017.043.134.528.520-3015031340322350.0292
209024.823.44017.043.134.528.520-3015033340322350.0293
2010024.823.44017.043.134.528.520-3015035740322350.0294
2011024.823.44017.043.134.528.520-3015038040322350.0295
2012024.823.44017.043.134.528.520-3015040440322350.0296
2013024.823.44017.043.134.528.520-3015042840322350.0297
2014024.823.44017.043.134.528.520-3015045240322350.0298
2015024.823.44017.043.134.528.520-3015047540322350.0299
255031.030.45022.054.843.536.525-3015043263122350.0300
256031.030.45022.054.843.536.525-3015046963122350.0301
257031.030.45022.054.843.536.525-3015050663122350.0302
258031.030.45022.054.843.536.525-3015054363122350.0303
259031.030.45022.054.843.536.525-3015058063122350.0304
2510031.030.45022.054.843.536.525-3015062563122350.0305
2511031.030.45022.054.843.536.525-3015065563122350.0306
2512031.030.45022.054.843.536.525-3015069263122350.0307
2513031.030.45022.054.843.536.525-3015072863122350.0308
2514031.030.45022.054.843.536.525-3015076563122350.0309
2515031.030.45022.054.843.536.525-3015080363122350.0310
1) Shearing resistance similar to DIN 50141

Application Example

Part Number
22340.0269
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material

29.27 €

1 2 Days 101214.517.7354510.633.227.322.31287Stainless steel 1.4305

Loading...

  1. 1

Basic information

Type Knob Type Temperature max.(°C) -30 Temperature min.(°C) 150
Press button Stainless steel, black Spring Stainless steel Handle Aluminium, black similar to RAL 9005
Handle version Button-Handle Conflict Minerals free yes REACH compliant yes

This page is Ball Lock Pins, self-locking, with button handle / Stainless steel, part number 22340.0269.
You can find the detail information about specifications and dimensions on part number 22340.0269.

Variation of this product

Part Number
22340.0212
22340.0213
22340.0214
22340.0270
22340.0271
22340.0272
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material

16.92 €

1 2 Days 1055.511.32010620.717.614.6514Stainless steel 1.4305

16.92 €

1 2 Days 1055.511.32015620.717.614.6514Stainless steel 1.4305

16.92 €

8 2 Days 1055.511.32020620.717.614.6514Stainless steel 1.4305

29.27 €

1 Same day

Stock

101214.517.7355010.633.227.322.31287Stainless steel 1.4305

48.30 €

1 2 Days 10------------

30.74 €

1 2 Days 101214.517.7356010.633.227.322.31287Stainless steel 1.4305

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360