Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22340.1028
![]() | For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. Robust safety handle (press button not overlaying). Shape of grip protects from unintentional use of the press button. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | |||||||
d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | H11 | max. | |||
-0.04 -0.08 | +0.6 | ±1 | ||||||||||
[mm] | [mm] | [°C] | [g] | [kN] | ||||||||
Stainless steel 1.4305 | ||||||||||||
5 | 10 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 18 | 14 | 22340.1012 |
5 | 15 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 19 | 14 | 22340.1013 |
5 | 20 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 20 | 14 | 22340.1014 |
5 | 25 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 20 | 14 | 22340.1015 |
5 | 30 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 21 | 14 | 22340.1016 |
5 | 35 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 22 | 14 | 22340.1017 |
5 | 40 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 23 | 14 | 22340.1018 |
5 | 45 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 23 | 14 | 22340.1007 |
5 | 50 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 24 | 14 | 22340.1008 |
5 | 60 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 25 | 14 | 22340.1009 |
5 | 70 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 27 | 14 | 22340.1010 |
5 | 80 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 28 | 14 | 22340.1011 |
6 | 10 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 19 | 21 | 22340.1022 |
6 | 15 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 20 | 21 | 22340.1023 |
6 | 20 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 21 | 21 | 22340.1024 |
6 | 25 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 22 | 21 | 22340.1025 |
6 | 30 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 23 | 21 | 22340.1026 |
6 | 35 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 24 | 21 | 22340.1027 |
6 | 40 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 25 | 21 | 22340.1028 |
6 | 45 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 26 | 21 | 22340.1029 |
6 | 50 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 27 | 21 | 22340.1030 |
6 | 60 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 29 | 21 | 22340.1019 |
6 | 70 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 31 | 21 | 22340.1020 |
6 | 80 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 33 | 21 | 22340.1021 |
8 | 10 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 36 | 38 | 22340.1032 |
8 | 15 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 38 | 38 | 22340.1033 |
8 | 20 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 40 | 38 | 22340.1034 |
8 | 25 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 41 | 38 | 22340.1035 |
8 | 30 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 43 | 38 | 22340.1036 |
8 | 35 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 45 | 38 | 22340.1037 |
8 | 40 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 47 | 38 | 22340.1038 |
8 | 45 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 49 | 38 | 22340.1039 |
8 | 50 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 51 | 38 | 22340.1040 |
8 | 60 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 54 | 38 | 22340.1031 |
8 | 70 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 58 | 38 | 22340.1041 |
8 | 80 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 62 | 38 | 22340.1042 |
8 | 90 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 65 | 38 | 22340.1043 |
8 | 100 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 69 | 38 | 22340.1051 |
10 | 15 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 43 | 60 | 22340.1059 |
10 | 20 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 46 | 60 | 22340.1044 |
10 | 25 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 49 | 60 | 22340.1045 |
10 | 30 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 52 | 60 | 22340.1046 |
10 | 35 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 55 | 60 | 22340.1047 |
10 | 40 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 58 | 60 | 22340.1048 |
10 | 45 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 61 | 60 | 22340.1049 |
10 | 50 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 64 | 60 | 22340.1050 |
10 | 60 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 70 | 60 | 22340.1052 |
10 | 70 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 76 | 60 | 22340.1053 |
10 | 80 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 82 | 60 | 22340.1054 |
10 | 90 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 88 | 60 | 22340.1055 |
10 | 100 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 93 | 60 | 22340.1056 |
10 | 110 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 99 | 60 | 22340.1057 |
10 | 120 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 105 | 60 | 22340.1058 |
12 | 20 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 72 | 87 | 22340.1064 |
12 | 25 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 77 | 87 | 22340.1065 |
12 | 30 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 81 | 87 | 22340.1066 |
12 | 35 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 86 | 87 | 22340.1067 |
12 | 40 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 90 | 87 | 22340.1068 |
12 | 45 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 94 | 87 | 22340.1069 |
12 | 50 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 98 | 87 | 22340.1070 |
12 | 60 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 106 | 87 | 22340.1072 |
12 | 70 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 115 | 87 | 22340.1074 |
12 | 80 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 124 | 87 | 22340.1076 |
12 | 90 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 132 | 87 | 22340.1060 |
12 | 100 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 140 | 87 | 22340.1061 |
12 | 110 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 149 | 87 | 22340.1062 |
12 | 120 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 157 | 87 | 22340.1063 |
16 | 30 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 193 | 155 | 22340.1071 |
16 | 35 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 200 | 155 | 22340.1073 |
16 | 40 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 207 | 155 | 22340.1075 |
16 | 45 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 215 | 155 | 22340.1077 |
16 | 50 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 223 | 155 | 22340.1078 |
16 | 60 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 239 | 155 | 22340.1079 |
16 | 70 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 254 | 155 | 22340.1080 |
16 | 80 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 268 | 155 | 22340.1081 |
16 | 90 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 284 | 155 | 22340.1082 |
16 | 100 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 299 | 155 | 22340.1083 |
16 | 110 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 317 | 155 | 22340.1084 |
16 | 120 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 333 | 155 | 22340.1085 |
16 | 130 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 349 | 155 | 22340.1086 |
16 | 140 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 363 | 155 | 22340.1087 |
16 | 150 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 376 | 155 | 22340.1088 |
20 | 50 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 282 | 244 | 22340.1089 |
20 | 60 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 309 | 244 | 22340.1090 |
20 | 70 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 333 | 244 | 22340.1091 |
20 | 80 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 356 | 244 | 22340.1092 |
20 | 90 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 381 | 244 | 22340.1093 |
20 | 100 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 406 | 244 | 22340.1094 |
20 | 110 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 424 | 244 | 22340.1095 |
20 | 120 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 452 | 244 | 22340.1096 |
20 | 130 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 472 | 244 | 22340.1097 |
20 | 140 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 501 | 244 | 22340.1098 |
20 | 150 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 520 | 244 | 22340.1099 |
25 | 50 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 524 | 386 | 22340.1100 |
25 | 60 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 562 | 386 | 22340.1101 |
25 | 70 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 600 | 386 | 22340.1102 |
25 | 80 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 643 | 386 | 22340.1103 |
25 | 90 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 672 | 386 | 22340.1104 |
25 | 100 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 713 | 386 | 22340.1105 |
25 | 110 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 748 | 386 | 22340.1106 |
25 | 120 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 798 | 386 | 22340.1107 |
25 | 130 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 825 | 386 | 22340.1108 |
25 | 140 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 873 | 386 | 22340.1109 |
25 | 150 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 893 | 386 | 22340.1110 |
Stainless steel 1.4542, precipitation-hardened | ||||||||||||
5 | 10 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 18 | 24 | 22350.1012 |
5 | 15 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 19 | 24 | 22350.1013 |
5 | 20 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 20 | 24 | 22350.1014 |
5 | 25 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 20 | 24 | 22350.1015 |
5 | 30 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 21 | 24 | 22350.1016 |
5 | 35 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 22 | 24 | 22350.1017 |
5 | 40 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 22 | 24 | 22350.1018 |
5 | 45 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 23 | 24 | 22350.1007 |
5 | 50 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 24 | 24 | 22350.1008 |
5 | 60 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 25 | 24 | 22350.1009 |
5 | 70 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 27 | 24 | 22350.1010 |
5 | 80 | 5.5 | 10.3 | 20 | 6.0 | 11.6 | 21.0 | 5 | 250 | 28 | 24 | 22350.1011 |
6 | 10 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 19 | 35 | 22350.1022 |
6 | 15 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 20 | 35 | 22350.1023 |
6 | 20 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 21 | 35 | 22350.1024 |
6 | 25 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 22 | 35 | 22350.1025 |
6 | 30 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 23 | 35 | 22350.1026 |
6 | 35 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 24 | 35 | 22350.1027 |
6 | 40 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 25 | 35 | 22350.1028 |
6 | 45 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 26 | 35 | 22350.1029 |
6 | 50 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 27 | 35 | 22350.1030 |
6 | 60 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 29 | 35 | 22350.1019 |
6 | 70 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 62 | 35 | 22350.1020 |
6 | 80 | 7.0 | 10.3 | 20 | 7.0 | 11.6 | 21.0 | 6 | 250 | 33 | 35 | 22350.1021 |
8 | 10 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 36 | 63 | 22350.1032 |
8 | 15 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 38 | 63 | 22350.1033 |
8 | 20 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 39 | 63 | 22350.1034 |
8 | 25 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 41 | 63 | 22350.1035 |
8 | 30 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 43 | 63 | 22350.1036 |
8 | 35 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 45 | 63 | 22350.1037 |
8 | 40 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 47 | 63 | 22350.1038 |
8 | 45 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 49 | 63 | 22350.1039 |
8 | 50 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 51 | 63 | 22350.1040 |
8 | 60 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 54 | 63 | 22350.1031 |
8 | 70 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 58 | 63 | 22350.1041 |
8 | 80 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 61 | 63 | 22350.1042 |
8 | 90 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 12 | 63 | 22350.1043 |
8 | 100 | 9.5 | 13.3 | 24 | 8.2 | 17.4 | 27.5 | 8 | 250 | 69 | 63 | 22350.1051 |
10 | 15 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 43 | 100 | 22350.1059 |
10 | 20 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 46 | 100 | 22350.1044 |
10 | 25 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 49 | 100 | 22350.1045 |
10 | 30 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 52 | 100 | 22350.1046 |
10 | 35 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 55 | 100 | 22350.1047 |
10 | 40 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 58 | 100 | 22350.1048 |
10 | 45 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 61 | 100 | 22350.1049 |
10 | 50 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 64 | 100 | 22350.1050 |
10 | 60 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 70 | 100 | 22350.1052 |
10 | 70 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 75 | 100 | 22350.1053 |
10 | 80 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 81 | 100 | 22350.1054 |
10 | 90 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 86 | 100 | 22350.1055 |
10 | 100 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 92 | 100 | 22350.1056 |
10 | 110 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 98 | 100 | 22350.1057 |
10 | 120 | 12.0 | 13.3 | 24 | 9.6 | 17.4 | 27.5 | 10 | 250 | 104 | 100 | 22350.1058 |
12 | 20 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 72 | 144 | 22350.1064 |
12 | 25 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 76 | 144 | 22350.1065 |
12 | 30 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 80 | 144 | 22350.1066 |
12 | 35 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 84 | 144 | 22350.1067 |
12 | 40 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 89 | 144 | 22350.1068 |
12 | 45 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 93 | 144 | 22350.1069 |
12 | 50 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 97 | 144 | 22350.1070 |
12 | 60 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 105 | 144 | 22350.1072 |
12 | 70 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 114 | 144 | 22350.1074 |
12 | 80 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 122 | 144 | 22350.1076 |
12 | 90 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 131 | 144 | 22350.1060 |
12 | 100 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 139 | 144 | 22350.1061 |
12 | 110 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 148 | 144 | 22350.1062 |
12 | 120 | 14.5 | 16.5 | 28 | 10.6 | 23.1 | 33.5 | 12 | 250 | 156 | 144 | 22350.1063 |
16 | 30 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 191 | 257 | 22350.1071 |
16 | 35 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 251 | 257 | 22350.1073 |
16 | 40 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 207 | 257 | 22350.1075 |
16 | 45 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 251 | 257 | 22350.1077 |
16 | 50 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 223 | 257 | 22350.1078 |
16 | 60 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 237 | 257 | 22350.1079 |
16 | 70 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 253 | 257 | 22350.1080 |
16 | 80 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 268 | 257 | 22350.1081 |
16 | 90 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 283 | 257 | 22350.1082 |
16 | 100 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 299 | 257 | 22350.1083 |
16 | 110 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 315 | 257 | 22350.1084 |
16 | 120 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 330 | 257 | 22350.1085 |
16 | 130 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 346 | 257 | 22350.1086 |
16 | 140 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 360 | 257 | 22350.1087 |
16 | 150 | 19.0 | 23.4 | 38 | 14.0 | 29.5 | 43.1 | 16 | 250 | 375 | 257 | 22350.1088 |
20 | 50 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 278 | 406 | 22350.1089 |
20 | 60 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 304 | 406 | 22350.1090 |
20 | 70 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 328 | 403 | 22350.1091 |
20 | 80 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 349 | 403 | 22350.1092 |
20 | 90 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 379 | 403 | 22350.1093 |
20 | 100 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 397 | 403 | 22350.1094 |
20 | 110 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 421 | 403 | 22350.1095 |
20 | 120 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 445 | 403 | 22350.1096 |
20 | 130 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 468 | 403 | 22350.1097 |
20 | 140 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 492 | 403 | 22350.1098 |
20 | 150 | 24.8 | 23.4 | 38 | 17.0 | 29.5 | 43.1 | 20 | 250 | 515 | 403 | 22350.1099 |
25 | 50 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 521 | 631 | 22350.1100 |
25 | 60 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 558 | 631 | 22350.1101 |
25 | 70 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 605 | 631 | 22350.1102 |
25 | 80 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 633 | 631 | 22350.1103 |
25 | 90 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 669 | 631 | 22350.1104 |
25 | 100 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 714 | 631 | 22350.1105 |
25 | 110 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 753 | 631 | 22350.1106 |
25 | 120 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 791 | 631 | 22350.1107 |
25 | 130 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 827 | 631 | 22350.1108 |
25 | 140 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 865 | 631 | 22350.1109 |
25 | 150 | 31.0 | 30.4 | 50 | 22.0 | 36.8 | 54.8 | 25 | 250 | 891 | 631 | 22350.1110 |
Part Number
|
---|
22340.1028 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.16 € | 1 | 2 Days | 10 | 6 | 7 | 10.3 | 20 | 40 | 7 | 11.6 | 21 | 6 | 21 | Stainless steel 1.4305 |
Loading...
Type | Knob Type | Temperature min.(°C) | 250 | Press button | Stainless steel |
---|---|---|---|---|---|
Spring | Stainless steel | Handle | Stainless steel | Handle version | Safety Handle |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Ball Lock Pins, self-locking, with safety handle / Stainless steel, part number 22340.1028.
You can find the detail information about specifications and dimensions on part number 22340.1028.
Configure
Basic Attributes
Type
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
Location hole(mm)
Shearing resistance, double(kN)
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22340.1010 |
22340.1011 |
22340.1012 |
22340.1029 |
22340.1030 |
22340.1031 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.97 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | |||
22.97 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | |||
20.84 € | 1 |
Same day
Stock | 10 | 5 | 5.5 | 10.3 | 20 | 10 | 6 | 11.6 | 21 | 5 | 14 | Stainless steel 1.4305 | |||
22.16 € | 1 | 2 Days | 10 | 6 | 7 | 10.3 | 20 | 45 | 7 | 11.6 | 21 | 6 | 21 | Stainless steel 1.4305 | |||
22.16 € | 1 | 2 Days | 10 | 6 | 7 | 10.3 | 20 | 50 | 7 | 11.6 | 21 | 6 | 21 | Stainless steel 1.4305 | |||
24.72 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - |