Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22370.0214
![]() | For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. All versions are corrosion resistant. Ergonomic grip, different colour combinations available. The grip design provides protection of unintentional unlocking. |
Dimensions | Location hole | Shearing resistance, two-shear1) | Operating temperature range | Weight | Art. No. | ||||||||
d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | H11 | min. | min. | max. | ||
-0.04 -0.08 | +0.6 | ±1 | |||||||||||
[mm] | [mm] | [kN] | [°C] | [g] | |||||||||
Handle colour: orange | |||||||||||||
5 | 10 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 21.0 | 22370.0152 |
5 | 15 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 15.0 | 22370.0153 |
5 | 20 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 16.0 | 22370.0154 |
5 | 25 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 17.0 | 22370.0155 |
5 | 30 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 18.0 | 22370.0156 |
5 | 35 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 19.0 | 22370.0145 |
5 | 40 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 20.0 | 22370.0146 |
5 | 45 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 21.0 | 22370.0147 |
5 | 50 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 23.0 | 22370.0148 |
5 | 60 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 21.0 | 22370.0149 |
5 | 70 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 18.0 | 22370.0150 |
5 | 80 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 19.0 | 22370.0151 |
6 | 10 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 16.0 | 22370.0162 |
6 | 15 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 17.0 | 22370.0163 |
6 | 20 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 18.0 | 22370.0164 |
6 | 25 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 19.0 | 22370.0165 |
6 | 30 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 20.0 | 22370.0166 |
6 | 35 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 21.0 | 22370.0167 |
6 | 40 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 22.0 | 22370.0168 |
6 | 45 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 23.0 | 22370.0169 |
6 | 50 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 24.0 | 22370.0170 |
6 | 60 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 26.0 | 22370.0157 |
6 | 70 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 28.0 | 22370.0158 |
6 | 80 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 30.0 | 22370.0159 |
8 | 10 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 38.0 | 22370.0172 |
8 | 15 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 37.0 | 22370.0173 |
8 | 20 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 39.0 | 22370.0174 |
8 | 25 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 42.0 | 22370.0175 |
8 | 30 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 44.0 | 22370.0176 |
8 | 35 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 46.0 | 22370.0177 |
8 | 40 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 47.0 | 22370.0178 |
8 | 45 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 49.0 | 22370.0179 |
8 | 50 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 51.0 | 22370.0180 |
8 | 60 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 62.0 | 22370.0181 |
8 | 70 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 65.0 | 22370.0182 |
8 | 80 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 69.0 | 22370.0183 |
8 | 90 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 36.0 | 22370.0171 |
8 | 100 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 54.0 | 22370.0161 |
10 | 15 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 86.0 | 22370.0191 |
10 | 20 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 46.0 | 22370.0184 |
10 | 25 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 49.0 | 22370.0185 |
10 | 30 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 53.0 | 22370.0186 |
10 | 35 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 55.0 | 22370.0187 |
10 | 40 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 57.0 | 22370.0188 |
10 | 45 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 61.0 | 22370.0189 |
10 | 50 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 64.0 | 22370.0190 |
10 | 60 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 70.0 | 22370.0192 |
10 | 70 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 91.0 | 22370.0193 |
10 | 80 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 97.0 | 22370.0194 |
10 | 90 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 103.0 | 22370.0195 |
10 | 100 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 109.0 | 22370.0196 |
10 | 110 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 115.0 | 22370.0197 |
10 | 120 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 53.0 | 22370.0198 |
12 | 20 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 91.0 | 22370.0204 |
12 | 25 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 96.0 | 22370.0205 |
12 | 30 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 100.0 | 22370.0206 |
12 | 35 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 105.0 | 22370.0207 |
12 | 40 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 109.0 | 22370.0208 |
12 | 45 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 113.0 | 22370.0209 |
12 | 50 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 117.0 | 22370.0210 |
12 | 60 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 126.0 | 22370.0212 |
12 | 70 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 134.0 | 22370.0214 |
12 | 80 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 143.0 | 22370.0216 |
12 | 90 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 165.0 | 22370.0217 |
12 | 100 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 173.0 | 22370.0218 |
12 | 110 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 182.0 | 22370.0219 |
12 | 120 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 177.0 | 22370.0220 |
16 | 30 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 132.0 | 22370.0226 |
16 | 35 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 140.0 | 22370.0227 |
16 | 40 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 148.0 | 22370.0228 |
16 | 45 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 155.0 | 22370.0229 |
16 | 50 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 168.0 | 22370.0230 |
16 | 60 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 178.0 | 22370.0232 |
16 | 70 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 194.0 | 22370.0234 |
16 | 80 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 208.0 | 22370.0236 |
16 | 90 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 234.0 | 22370.0237 |
16 | 100 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 251.0 | 22370.0238 |
16 | 110 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 266.0 | 22370.0239 |
16 | 120 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 281.0 | 22370.0240 |
16 | 130 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 297.0 | 22370.0241 |
16 | 140 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 313.0 | 22370.0242 |
16 | 150 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 328.0 | 22370.0243 |
20 | 50 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 329.0 | 22370.0251 |
20 | 60 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 343.0 | 22370.0252 |
20 | 70 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 377.0 | 22370.0253 |
20 | 80 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 392.0 | 22370.0256 |
20 | 90 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 426.0 | 22370.0257 |
20 | 100 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 444.0 | 22370.0260 |
20 | 110 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 474.0 | 22370.0261 |
20 | 120 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 488.0 | 22370.0264 |
20 | 130 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 523.0 | 22370.0265 |
20 | 140 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 546.0 | 22370.0266 |
20 | 150 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 571.0 | 22370.0267 |
25 | 50 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 415.0 | 22370.0269 |
25 | 60 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 453.0 | 22370.0270 |
25 | 70 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 503.0 | 22370.0271 |
25 | 80 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 536.0 | 22370.0272 |
25 | 90 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 565.0 | 22370.0273 |
25 | 100 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 612.0 | 22370.0274 |
25 | 110 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 640.0 | 22370.0275 |
25 | 120 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 689.0 | 22370.0276 |
25 | 130 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 715.0 | 22370.0277 |
25 | 140 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 753.0 | 22370.0278 |
25 | 150 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 811.0 | 22370.0279 |
Handle colour: grey | |||||||||||||
5 | 10 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 15.0 | 22370.0292 |
5 | 15 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 15.0 | 22370.0293 |
5 | 20 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 16.0 | 22370.0294 |
5 | 25 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 17.0 | 22370.0295 |
5 | 30 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 18.0 | 22370.0296 |
5 | 35 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 19.0 | 22370.0285 |
5 | 40 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 20.0 | 22370.0286 |
5 | 45 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 21.0 | 22370.0287 |
5 | 50 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 23.0 | 22370.0288 |
5 | 60 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 24.0 | 22370.0289 |
5 | 70 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 18.0 | 22370.0290 |
5 | 80 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 19.0 | 22370.0291 |
6 | 10 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 16.0 | 22370.0302 |
6 | 15 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 16.0 | 22370.0303 |
6 | 20 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 18.0 | 22370.0304 |
6 | 25 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 19.0 | 22370.0305 |
6 | 30 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 20.0 | 22370.0306 |
6 | 35 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 21.0 | 22370.0307 |
6 | 40 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 22.0 | 22370.0308 |
6 | 45 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 23.0 | 22370.0309 |
6 | 50 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 24.0 | 22370.0310 |
6 | 60 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 26.0 | 22370.0297 |
6 | 70 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 28.0 | 22370.0298 |
6 | 80 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 30.0 | 22370.0299 |
8 | 10 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 38.0 | 22370.0312 |
8 | 15 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 58.0 | 22370.0313 |
8 | 20 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 40.0 | 22370.0314 |
8 | 25 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 42.0 | 22370.0315 |
8 | 30 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 44.0 | 22370.0316 |
8 | 35 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 46.0 | 22370.0317 |
8 | 40 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 46.0 | 22370.0318 |
8 | 45 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 49.0 | 22370.0319 |
8 | 50 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 51.0 | 22370.0320 |
8 | 60 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 62.0 | 22370.0321 |
8 | 70 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 65.0 | 22370.0322 |
8 | 80 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 69.0 | 22370.0323 |
8 | 90 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 36.0 | 22370.0311 |
8 | 100 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 54.0 | 22370.0301 |
10 | 15 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 86.0 | 22370.0331 |
10 | 20 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 47.0 | 22370.0324 |
10 | 25 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 49.0 | 22370.0325 |
10 | 30 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 53.0 | 22370.0326 |
10 | 35 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 55.0 | 22370.0327 |
10 | 40 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 57.0 | 22370.0328 |
10 | 45 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 61.0 | 22370.0329 |
10 | 50 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 64.0 | 22370.0330 |
10 | 60 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 70.0 | 22370.0332 |
10 | 70 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 91.0 | 22370.0333 |
10 | 80 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 97.0 | 22370.0334 |
10 | 90 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 103.0 | 22370.0335 |
10 | 100 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 109.0 | 22370.0336 |
10 | 110 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 115.0 | 22370.0337 |
10 | 120 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 53.0 | 22370.0338 |
12 | 20 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 156.0 | 22370.0344 |
12 | 25 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 96.0 | 22370.0345 |
12 | 30 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 100.0 | 22370.0346 |
12 | 35 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 105.0 | 22370.0347 |
12 | 40 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 109.0 | 22370.0348 |
12 | 45 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 120.0 | 22370.0349 |
12 | 50 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 117.0 | 22370.0350 |
12 | 60 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 126.0 | 22370.0352 |
12 | 70 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 134.0 | 22370.0354 |
12 | 80 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 143.0 | 22370.0356 |
12 | 90 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 165.0 | 22370.0357 |
12 | 100 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 173.0 | 22370.0358 |
12 | 110 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 182.0 | 22370.0359 |
12 | 120 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 177.0 | 22370.0360 |
16 | 30 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 132.0 | 22370.0366 |
16 | 35 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 140.0 | 22370.0367 |
16 | 40 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 148.0 | 22370.0368 |
16 | 45 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 155.0 | 22370.0369 |
16 | 50 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 168.0 | 22370.0370 |
16 | 60 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 178.0 | 22370.0372 |
16 | 70 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 194.0 | 22370.0374 |
16 | 80 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 208.0 | 22370.0376 |
16 | 90 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 234.0 | 22370.0377 |
16 | 100 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 251.0 | 22370.0378 |
16 | 110 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 266.0 | 22370.0379 |
16 | 120 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 281.0 | 22370.0380 |
16 | 130 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 297.0 | 22370.0381 |
16 | 140 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 313.0 | 22370.0382 |
16 | 150 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 328.0 | 22370.0383 |
20 | 50 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 329.0 | 22370.0391 |
20 | 60 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 343.0 | 22370.0392 |
20 | 70 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 377.0 | 22370.0393 |
20 | 80 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 392.0 | 22370.0396 |
20 | 90 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 426.0 | 22370.0397 |
20 | 100 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 440.0 | 22370.0400 |
20 | 110 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 474.0 | 22370.0401 |
20 | 120 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 488.0 | 22370.0404 |
20 | 130 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 523.0 | 22370.0405 |
20 | 140 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 546.0 | 22370.0406 |
20 | 150 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 571.0 | 22370.0407 |
25 | 50 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 415.0 | 22370.0409 |
25 | 60 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 453.0 | 22370.0410 |
25 | 70 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 490.0 | 22370.0411 |
25 | 80 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 528.0 | 22370.0412 |
25 | 90 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 565.0 | 22370.0413 |
25 | 100 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 603.0 | 22370.0414 |
25 | 110 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 640.0 | 22370.0415 |
25 | 120 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 690.0 | 22370.0416 |
25 | 130 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 715.0 | 22370.0417 |
25 | 140 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 753.0 | 22370.0418 |
25 | 150 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 790.0 | 22370.0419 |
Handle colour: blue | |||||||||||||
5 | 10 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 15.0 | 22370.0432 |
5 | 15 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 15.0 | 22370.0433 |
5 | 20 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 16.0 | 22370.0434 |
5 | 25 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 17.0 | 22370.0435 |
5 | 30 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 18.0 | 22370.0436 |
5 | 35 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 19.0 | 22370.0425 |
5 | 40 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 20.0 | 22370.0426 |
5 | 45 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 21.0 | 22370.0427 |
5 | 50 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 23.0 | 22370.0428 |
5 | 60 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 24.0 | 22370.0429 |
5 | 70 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 18.0 | 22370.0430 |
5 | 80 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 19.0 | 22370.0431 |
6 | 10 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 16.0 | 22370.0442 |
6 | 15 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 17.0 | 22370.0443 |
6 | 20 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 18.0 | 22370.0444 |
6 | 25 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 19.0 | 22370.0445 |
6 | 30 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 20.0 | 22370.0446 |
6 | 35 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 21.0 | 22370.0447 |
6 | 40 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 22.0 | 22370.0448 |
6 | 45 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 23.0 | 22370.0449 |
6 | 50 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 24.0 | 22370.0450 |
6 | 60 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 26.0 | 22370.0437 |
6 | 70 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 28.0 | 22370.0438 |
6 | 80 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 30.0 | 22370.0439 |
8 | 10 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 38.0 | 22370.0452 |
8 | 15 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 58.0 | 22370.0453 |
8 | 20 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 40.0 | 22370.0454 |
8 | 25 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 42.0 | 22370.0455 |
8 | 30 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 44.0 | 22370.0456 |
8 | 35 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 1.7 | 22370.0457 |
8 | 40 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 47.0 | 22370.0458 |
8 | 45 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 49.0 | 22370.0459 |
8 | 50 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 51.0 | 22370.0460 |
8 | 60 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 62.0 | 22370.0461 |
8 | 70 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 65.0 | 22370.0462 |
8 | 80 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 69.0 | 22370.0463 |
8 | 90 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 36.0 | 22370.0451 |
8 | 100 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 54.0 | 22370.0441 |
10 | 15 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 86.0 | 22370.0471 |
10 | 20 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 46.0 | 22370.0464 |
10 | 25 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 49.0 | 22370.0465 |
10 | 30 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 53.0 | 22370.0466 |
10 | 35 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 55.0 | 22370.0467 |
10 | 40 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 58.0 | 22370.0468 |
10 | 45 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 61.0 | 22370.0469 |
10 | 50 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 64.0 | 22370.0470 |
10 | 60 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 70.0 | 22370.0472 |
10 | 70 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 91.0 | 22370.0473 |
10 | 80 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 97.0 | 22370.0474 |
10 | 90 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 103.0 | 22370.0475 |
10 | 100 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 109.0 | 22370.0476 |
10 | 110 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 115.0 | 22370.0477 |
10 | 120 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 53.0 | 22370.0478 |
12 | 20 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 156.0 | 22370.0484 |
12 | 25 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 96.0 | 22370.0485 |
12 | 30 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 100.0 | 22370.0486 |
12 | 35 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 105.0 | 22370.0487 |
12 | 40 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 109.0 | 22370.0488 |
12 | 45 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 113.0 | 22370.0489 |
12 | 50 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 117.0 | 22370.0490 |
12 | 60 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 126.0 | 22370.0492 |
12 | 70 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 134.0 | 22370.0494 |
12 | 80 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 143.0 | 22370.0496 |
12 | 90 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 165.0 | 22370.0497 |
12 | 100 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 173.0 | 22370.0498 |
12 | 110 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 182.0 | 22370.0499 |
12 | 120 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 177.0 | 22370.0500 |
16 | 30 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 132.0 | 22370.0506 |
16 | 35 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 140.0 | 22370.0507 |
16 | 40 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 148.0 | 22370.0508 |
16 | 45 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 155.0 | 22370.0509 |
16 | 50 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 168.0 | 22370.0510 |
16 | 60 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 178.0 | 22370.0512 |
16 | 70 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 194.0 | 22370.0514 |
16 | 80 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 208.0 | 22370.0516 |
16 | 90 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 234.0 | 22370.0517 |
16 | 100 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 251.0 | 22370.0518 |
16 | 110 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 266.0 | 22370.0519 |
16 | 120 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 281.0 | 22370.0520 |
16 | 130 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 297.0 | 22370.0521 |
16 | 140 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 313.0 | 22370.0522 |
16 | 150 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 328.0 | 22370.0523 |
20 | 50 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 329.0 | 22370.0531 |
20 | 60 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 343.0 | 22370.0532 |
20 | 70 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 377.0 | 22370.0533 |
20 | 80 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 392.0 | 22370.0536 |
20 | 90 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 426.0 | 22370.0537 |
20 | 100 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 440.0 | 22370.0540 |
20 | 110 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 474.0 | 22370.0541 |
20 | 120 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 488.0 | 22370.0544 |
20 | 130 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 523.0 | 22370.0545 |
20 | 140 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 546.0 | 22370.0546 |
20 | 150 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 571.0 | 22370.0547 |
25 | 50 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 415.0 | 22370.0549 |
25 | 60 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 453.0 | 22370.0550 |
25 | 70 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 490.0 | 22370.0551 |
25 | 80 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 538.0 | 22370.0552 |
25 | 90 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 565.0 | 22370.0553 |
25 | 100 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 603.0 | 22370.0554 |
25 | 110 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 640.0 | 22370.0555 |
25 | 120 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 690.0 | 22370.0556 |
25 | 130 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 715.0 | 22370.0557 |
25 | 140 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 753.0 | 22370.0558 |
25 | 150 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 790.0 | 22370.0559 |
Handle colour: black | |||||||||||||
5 | 10 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 15.0 | 22370.0812 |
5 | 15 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 15.0 | 22370.0813 |
5 | 20 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 16.0 | 22370.0814 |
5 | 25 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 17.0 | 22370.0815 |
5 | 30 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 18.0 | 22370.0816 |
5 | 35 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 19.0 | 22370.0805 |
5 | 40 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 20.0 | 22370.0806 |
5 | 45 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 21.0 | 22370.0807 |
5 | 50 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 23.0 | 22370.0808 |
5 | 60 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 24.0 | 22370.0809 |
5 | 70 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 18.0 | 22370.0810 |
5 | 80 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 14 | -30 | 80 | 19.0 | 22370.0811 |
6 | 10 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 16.0 | 22370.0822 |
6 | 15 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 17.0 | 22370.0823 |
6 | 20 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 18.0 | 22370.0824 |
6 | 25 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 19.0 | 22370.0825 |
6 | 30 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 20.0 | 22370.0826 |
6 | 35 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 21.0 | 22370.0827 |
6 | 40 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 22.0 | 22370.0828 |
6 | 45 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 23.0 | 22370.0829 |
6 | 50 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 24.0 | 22370.0830 |
6 | 60 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 26.0 | 22370.0817 |
6 | 70 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 28.0 | 22370.0818 |
6 | 80 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 21 | -30 | 80 | 30.0 | 22370.0819 |
8 | 10 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 38.0 | 22370.0832 |
8 | 15 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 37.0 | 22370.0833 |
8 | 20 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 40.0 | 22370.0834 |
8 | 25 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 42.0 | 22370.0835 |
8 | 30 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 44.0 | 22370.0836 |
8 | 35 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 46.0 | 22370.0837 |
8 | 40 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 47.0 | 22370.0838 |
8 | 45 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 49.0 | 22370.0839 |
8 | 50 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 51.0 | 22370.0840 |
8 | 60 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 62.0 | 22370.0841 |
8 | 70 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 65.0 | 22370.0842 |
8 | 80 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 69.0 | 22370.0843 |
8 | 90 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 36.0 | 22370.0831 |
8 | 100 | 9.5 | 39.2 | 18.4 | 8.2 | 33.3 | 13.4 | 8 | 38 | -30 | 80 | 54.0 | 22370.0821 |
10 | 15 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 86.0 | 22370.0851 |
10 | 20 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 46.0 | 22370.0844 |
10 | 25 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 49.0 | 22370.0845 |
10 | 30 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 53.0 | 22370.0846 |
10 | 35 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 55.0 | 22370.0847 |
10 | 40 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 58.0 | 22370.0848 |
10 | 45 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 61.0 | 22370.0849 |
10 | 50 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 64.0 | 22370.0850 |
10 | 60 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 70.0 | 22370.0852 |
10 | 70 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 91.0 | 22370.0853 |
10 | 80 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 97.0 | 22370.0854 |
10 | 90 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 103.0 | 22370.0855 |
10 | 100 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 109.0 | 22370.0856 |
10 | 110 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 115.0 | 22370.0857 |
10 | 120 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | -30 | 80 | 53.0 | 22370.0858 |
12 | 20 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 156.0 | 22370.0864 |
12 | 25 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 96.0 | 22370.0865 |
12 | 30 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 100.0 | 22370.0866 |
12 | 35 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 105.0 | 22370.0867 |
12 | 40 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 109.0 | 22370.0868 |
12 | 45 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 113.0 | 22370.0869 |
12 | 50 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 117.0 | 22370.0870 |
12 | 60 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 126.0 | 22370.0872 |
12 | 70 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 134.0 | 22370.0874 |
12 | 80 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 143.0 | 22370.0876 |
12 | 90 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 165.0 | 22370.0877 |
12 | 100 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 173.0 | 22370.0878 |
12 | 110 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 182.0 | 22370.0879 |
12 | 120 | 14.5 | 47.6 | 25.2 | 10.6 | 39.7 | 16.7 | 12 | 87 | -30 | 80 | 177.0 | 22370.0880 |
16 | 30 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 132.0 | 22370.0886 |
16 | 35 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 140.0 | 22370.0887 |
16 | 40 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 148.0 | 22370.0888 |
16 | 45 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 155.0 | 22370.0889 |
16 | 50 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 168.0 | 22370.0890 |
16 | 60 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 178.0 | 22370.0892 |
16 | 70 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 194.0 | 22370.0894 |
16 | 80 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 208.0 | 22370.0896 |
16 | 90 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 234.0 | 22370.0897 |
16 | 100 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 251.0 | 22370.0898 |
16 | 110 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 266.0 | 22370.0899 |
16 | 120 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 281.0 | 22370.0900 |
16 | 130 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 297.0 | 22370.0901 |
16 | 140 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 313.0 | 22370.0902 |
16 | 150 | 19.0 | 47.6 | 25.2 | 14.0 | 39.7 | 16.7 | 16 | 155 | -30 | 80 | 328.0 | 22370.0903 |
20 | 50 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 329.0 | 22370.0905 |
20 | 60 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 343.0 | 22370.0904 |
20 | 70 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 377.0 | 22370.0906 |
20 | 80 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 392.0 | 22370.0908 |
20 | 90 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 426.0 | 22370.0909 |
20 | 100 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 440.0 | 22370.0912 |
20 | 110 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 474.0 | 22370.0913 |
20 | 120 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 488.0 | 22370.0916 |
20 | 130 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 523.0 | 22370.0917 |
20 | 140 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 546.0 | 22370.0918 |
20 | 150 | 25.0 | 57.1 | 33.8 | 20.5 | 50.7 | 21.5 | 20 | 244 | -30 | 80 | 571.0 | 22370.0919 |
25 | 50 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 415.0 | 22370.0921 |
25 | 60 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 453.0 | 22370.0922 |
25 | 70 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 490.0 | 22370.0923 |
25 | 80 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 528.0 | 22370.0924 |
25 | 90 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 565.0 | 22370.0925 |
25 | 100 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 603.0 | 22370.0926 |
25 | 110 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 640.0 | 22370.0927 |
25 | 120 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 690.0 | 22370.0928 |
25 | 130 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 739.0 | 22370.0929 |
25 | 140 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 753.0 | 22370.0930 |
25 | 150 | 30.8 | 57.1 | 33.8 | 22.0 | 50.7 | 21.5 | 25 | 386 | -30 | 80 | 790.0 | 22370.0931 |
Part Number
|
---|
22370.0214 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Handle | Lever colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.41 € | 1 | 2 Days | 10 | Knob Type | 12 | 14.5 | 47.6 | 26.3 | 70 | 10.6 | 39.7 | 16.7 | 12 | 87 | Thermoplastic PA 6 grey / orange | orange |
Loading...
Temperature max.(°C) | -30 | Temperature min.(°C) | 80 | Material | Stainless steel 1.4305 |
---|---|---|---|---|---|
Spring | Stainless steel | Handle version | ergonomic grip, different colour combinations | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Ball Lock Pins, self-locking, part number 22370.0214.
You can find the detail information about specifications and dimensions on part number 22370.0214.
Configure
Basic Attributes
Type
Type
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
Location hole(mm)
Shearing resistance, double(kN)
Handle
Lever colour
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22370.0155 |
22370.0156 |
22370.0162 |
22370.0216 |
22370.0226 |
22370.0227 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Handle | Lever colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.43 € | 1 |
Same day
Stock | 10 | Knob Type | 5 | 5.5 | 33.2 | 14.5 | 25 | 6 | 26.7 | 10.8 | 5 | 14 | Thermoplastic PA 6 grey / orange | orange | |||
16.47 € | 1 | 3 Days | 10 | Knob Type | 5 | 5.5 | 33.2 | 14.5 | 30 | 6 | 26.7 | 10.8 | 5 | 14 | Thermoplastic PA 6 grey / orange | orange | |||
15.49 € | 1 | 2 Days | 10 | Knob Type | 6 | 7 | 33.2 | 14.5 | 10 | 7 | 26.7 | 10.8 | 6 | 21 | Thermoplastic PA 6 grey / orange | orange | |||
30.80 € | 1 | 2 Days | 10 | Knob Type | 12 | 14.5 | 47.6 | 26.3 | 80 | 10.6 | 39.7 | 16.7 | 12 | 87 | Thermoplastic PA 6 grey / orange | orange | |||
47.92 € | 1 | 2 Days | 10 | Knob Type | 16 | 19 | 47.6 | 26.3 | 30 | 14 | 39.7 | 16.7 | 16 | 155 | Thermoplastic PA 6 grey / orange | orange | |||
47.92 € | 1 |
Same day
Stock | 10 | Knob Type | 16 | 19 | 47.6 | 26.3 | 35 | 14 | 39.7 | 16.7 | 16 | 155 | Thermoplastic PA 6 grey / orange | orange |