Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22380.0596
For fixing and clamping of two parts or play-free application to the counterpart. Clamping range infinitely variable by hand via nut/lock nut. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | |||||||||
d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | l5 | H11 | min. | max. | min. | ||
-0.04 -0.08 | +0.6 | ±1 | ||||||||||||
[mm] | [mm] | [°C] | [g] | [kN] | ||||||||||
Stainless steel 1.4305 | ||||||||||||||
5 | 0 – 10 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 24 | 14 | 22370.0592 |
5 | 5 – 15 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 25 | 14 | 22370.0593 |
5 | 10 – 20 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 26 | 14 | 22370.0594 |
5 | 15 – 25 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 26 | 14 | 22370.0595 |
5 | 20 – 30 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 27 | 14 | 22370.0596 |
6 | 0 – 10 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 26 | 21 | 22370.0602 |
6 | 5 – 15 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 27 | 21 | 22370.0603 |
6 | 10 – 20 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 27 | 21 | 22370.0604 |
6 | 15 – 25 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 28 | 21 | 22370.0605 |
6 | 20 – 30 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 27 | 21 | 22370.0606 |
6 | 25 – 35 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 30 | 21 | 22370.0607 |
6 | 30 – 40 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 31 | 21 | 22370.0608 |
6 | 35 – 45 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 32 | 21 | 22370.0609 |
6 | 40 – 50 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 33 | 21 | 22370.0610 |
8 | 10 – 20 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 58 | 38 | 22370.0614 |
8 | 15 – 25 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 60 | 38 | 22370.0615 |
8 | 20 – 30 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 60 | 38 | 22370.0616 |
8 | 25 – 35 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 62 | 38 | 22370.0617 |
8 | 30 – 40 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 64 | 38 | 22370.0618 |
8 | 35 – 45 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 65 | 38 | 22370.0619 |
8 | 40 – 50 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 65 | 38 | 22370.0620 |
10 | 10 – 20 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 65 | 60 | 22370.0624 |
10 | 15 – 25 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 66 | 60 | 22370.0625 |
10 | 20 – 30 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 69 | 60 | 22370.0626 |
10 | 25 – 35 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 72 | 60 | 22370.0627 |
10 | 30 – 40 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 75 | 60 | 22370.0628 |
10 | 35 – 45 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 78 | 60 | 22370.0629 |
10 | 40 – 50 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 80 | 60 | 22370.0630 |
10 | 50 – 60 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 86 | 60 | 22370.0632 |
12 | 15 – 25 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 121 | 87 | 22370.0635 |
12 | 20 – 30 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 130 | 87 | 22370.0636 |
12 | 25 – 35 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 130 | 87 | 22370.0637 |
12 | 30 – 40 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 134 | 87 | 22370.0638 |
12 | 35 – 45 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 138 | 87 | 22370.0639 |
12 | 40 – 50 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 142 | 87 | 22370.0640 |
12 | 50 – 60 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 150 | 87 | 22370.0642 |
12 | 60 – 70 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 159 | 87 | 22370.0644 |
12 | 70 – 80 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 167 | 87 | 22370.0646 |
16 | 20 – 30 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 159 | 155 | 22370.0656 |
16 | 25 – 35 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 165 | 155 | 22370.0657 |
16 | 30 – 40 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 173 | 155 | 22370.0658 |
16 | 35 – 45 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 180 | 155 | 22370.0659 |
16 | 40 – 50 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 188 | 155 | 22370.0660 |
16 | 50 – 60 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 203 | 155 | 22370.0662 |
16 | 60 – 70 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 218 | 155 | 22370.0664 |
16 | 70 – 80 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 234 | 155 | 22370.0666 |
Stainless steel 1.4542, precipitation-hardened | ||||||||||||||
5 | 0 – 10 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 23 | 24 | 22380.0592 |
5 | 5 – 15 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 24 | 24 | 22380.0593 |
5 | 10 – 20 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 25 | 24 | 22380.0594 |
5 | 15 – 25 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 26 | 24 | 22380.0595 |
5 | 20 – 30 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 28 | 24 | 22380.0596 |
6 | 0 – 10 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 25 | 35 | 22380.0602 |
6 | 5 – 15 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 26 | 35 | 22380.0603 |
6 | 10 – 20 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 27 | 35 | 22380.0604 |
6 | 15 – 25 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 28 | 35 | 22380.0605 |
6 | 20 – 30 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 30 | 35 | 22380.0606 |
6 | 25 – 35 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 30 | 35 | 22380.0607 |
6 | 30 – 40 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 30 | 35 | 22380.0608 |
6 | 35 – 45 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 32 | 35 | 22380.0609 |
6 | 40 – 50 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 33 | 35 | 22380.0610 |
8 | 10 – 20 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 56 | 63 | 22380.0614 |
8 | 15 – 25 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 58 | 63 | 22380.0615 |
8 | 20 – 30 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 60 | 63 | 22380.0616 |
8 | 25 – 35 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 62 | 63 | 22380.0617 |
8 | 30 – 40 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 63 | 63 | 22380.0618 |
8 | 35 – 45 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 66 | 63 | 22380.0619 |
8 | 40 – 50 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 67 | 63 | 22380.0620 |
10 | 10 – 20 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 60 | 100 | 22380.0624 |
10 | 15 – 25 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 65 | 100 | 22380.0625 |
10 | 20 – 30 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 68 | 100 | 22380.0626 |
10 | 25 – 35 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 71 | 100 | 22380.0627 |
10 | 30 – 40 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 75 | 100 | 22380.0628 |
10 | 35 – 45 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 75 | 100 | 22380.0629 |
10 | 40 – 50 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 80 | 100 | 22380.0630 |
10 | 50 – 60 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 90 | 100 | 22380.0632 |
12 | 15 – 25 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 120 | 144 | 22380.0635 |
12 | 20 – 30 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 125 | 144 | 22380.0636 |
12 | 25 – 35 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 140 | 144 | 22380.0637 |
12 | 30 – 40 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 133 | 144 | 22380.0638 |
12 | 35 – 45 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 137 | 144 | 22380.0639 |
12 | 40 – 50 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 141 | 144 | 22380.0640 |
12 | 50 – 60 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 150 | 144 | 22380.0642 |
12 | 60 – 70 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 158 | 144 | 22380.0644 |
12 | 70 – 80 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 170 | 144 | 22380.0646 |
16 | 20 – 30 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 156 | 257 | 22380.0656 |
16 | 25 – 35 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 164 | 257 | 22380.0657 |
16 | 30 – 40 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 171 | 257 | 22380.0658 |
16 | 35 – 45 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 182 | 257 | 22380.0659 |
16 | 40 – 50 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 186 | 257 | 22380.0660 |
16 | 50 – 60 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 201 | 257 | 22380.0662 |
16 | 60 – 70 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 217 | 257 | 22380.0664 |
16 | 70 – 80 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 232 | 257 | 22380.0666 |
Part Number
|
---|
22380.0596 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 to (mm) | l1 of (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.22 € | 1 | 2 Days | 10 | 5 | 5.5 | 17.6 | 23.6 | 30 | 20 | 6 | 25.7 | 26.2 | 15.9 | 5 | 24 | Stainless steel 1.4542, precipitation-hardened |
Loading...
Type | Knob Type | Temperature max.(°C) | -30 | Temperature min.(°C) | 80 |
---|---|---|---|---|---|
Spring | Stainless steel | Handle version | adjustable, ergonomic grip | Lock nut | Thermoplastic, black |
Adjusting nut | Thermoplastic, silver | Conflict Minerals free | yes | REACH compliant | yes |
This page is Ball Lock Pins, self-locking, with adjustable clamping span / Stainless steel, part number 22380.0596.
You can find the detail information about specifications and dimensions on part number 22380.0596.
Configure
Basic Attributes
Type
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1 to(mm)
l1 of(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
Location hole(mm)
Shearing resistance, double(kN)
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22370.0595 |
22370.0596 |
22370.0602 |
22380.0602 |
22380.0603 |
22380.0604 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 to (mm) | l1 of (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.04 € | 1 | 2 Days | 10 | 5 | 5.5 | 17.6 | 23.6 | 25 | 15 | 6 | 25.7 | 26.2 | 15.9 | 5 | 14 | Stainless steel 1.4305 | |||
29.87 € | 1 |
Same day
Stock | 10 | 5 | 5.5 | 17.6 | 23.6 | 30 | 20 | 6 | 25.7 | 26.2 | 15.9 | 5 | 14 | Stainless steel 1.4305 | |||
29.18 € | 1 | 2 Days | 10 | 6 | 7 | 17.6 | 23.6 | 10 | 0 | 7 | 25.7 | 26.2 | 15.9 | 6 | 21 | Stainless steel 1.4305 | |||
32.43 € | 1 | 2 Days | 10 | 6 | 7 | 17.6 | 23.6 | 10 | 0 | 7 | 25.7 | 26.2 | 15.9 | 6 | 35 | Stainless steel 1.4542, precipitation-hardened | |||
32.43 € | 1 | 2 Days | 10 | 6 | 7 | 17.6 | 23.6 | 15 | 5 | 7 | 25.7 | 26.2 | 15.9 | 6 | 35 | Stainless steel 1.4542, precipitation-hardened | |||
32.43 € | 1 |
Same day
Stock | 10 | 6 | 7 | 17.6 | 23.6 | 20 | 10 | 7 | 25.7 | 26.2 | 15.9 | 6 | 35 | Stainless steel 1.4542, precipitation-hardened |