Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400.0916
![]() | This design with holes on the front face (picture 2) is suitable for applications which require installation flush to the surface. Locating bushings are used for quick and safe locating of ball lock pins EH 22340., EH 22350., EH 22370. and EH 22380. and socket pins EH 22400. Optimised centering due to precise collar (e.g. quick mounting of plates and components). All versions are corrosion and abrasion resistant. |
Dimensions | WS | Weight | Art. No. | |||||||||||
d1 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | |||
H11 | h9 | +0.1 | ||||||||||||
[mm] | [mm] | [g] | ||||||||||||
with internal hexagon – picture 1 | ||||||||||||||
5 | M12 | 18 | 6.0 | – | 19 | 15 | 9.0 | 13.0 | 5.1 | 9.0 | – | 5 | 15 | 22400.0905 |
6 | M12 | 18 | 7.5 | – | 19 | 15 | 9.4 | 13.0 | 5.6 | 8.8 | – | 6 | 19 | 22400.0906 |
8 | M16 | 22 | 10.0 | – | 25 | 20 | 12.0 | 17.0 | 7.3 | 11.7 | – | 8 | 29 | 22400.0908 |
10 | M24 | 30 | 12.5 | – | 29 | 24 | 13.5 | 19.5 | 8.9 | 14.1 | – | 10 | 76 | 22400.0910 |
12 | M24 | 30 | 15.0 | – | 29 | 24 | 14.0 | 20.0 | 9.6 | 14.4 | – | 12 | 66 | 22400.0912 |
plain, with face hole – picture 2 | ||||||||||||||
16 | M30 | 39 | 19.5 | 5.1 | 39 | 33 | 15.5 | 23.5 | 10.4 | 16.6 | 30 | – | 248 | 22400.0925 |
20 | M36 | 43 | 25.5 | 5.1 | 49 | 42 | 17.5 | 31.5 | 11.9 | 23.1 | 30 | – | 364 | 22400.0926 |
25 | M42 | 50 | 32.0 | 5.1 | 65 | 57 | 26.5 | 38.5 | 13.3 | 21.8 | 36 | – | 350 | 22400.0927 |
with outer hexagon – picture 3 | ||||||||||||||
16 | M30 | 36 | 19.5 | – | 39 | 29 | 15.5 | 23.5 | 6.1 | 12.8 | – | 24 | 124 | 22400.0916 |
20 | M36 | 45 | 25.5 | – | 49 | 38 | 17.5 | 31.5 | 7.7 | 19.3 | – | 30 | 208 | 22400.0920 |
25 | M42 | 50 | 32.0 | – | 65 | 50 | 26.5 | 38.5 | 13.3 | 21.8 | – | 36 | 350 | 22400.0924 |
Suitable for size | For finish picture | Pin spacing | Pin diameter | Square drive | Weight | Art. No. | |
d1 | ±0.1 | -0.1 | |||||
[mm] | [mm] | [mm] | [in] | [g] | |||
adjustable face wrench, offset | |||||||
![]() | 10/12/16/20/25 | 2 | – | 5 | – | 309 | 22350.1991 |
socket wrench insert | |||||||
![]() | 16/20 | 2 | 30 | 5 | 1/2 | 243 | 22350.1998 |
25 | 2 | 36 | 5 | 1/2 | 363 | 22350.1999 |
Part Number
|
---|
22400.0916 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | WS (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.79 € | 1 |
Same day
Stock | 10 | 16 | M30 | 36 | 19.5 | 39 | 29 | 15.5 | 23.5 | 6.1 | 12.8 | 24 |
Loading...
Type | Knob Type | Material | Stainless steel 1.4305 | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
This page is Locating Bushings, for ball lock pins and socket pins, part number 22400.0916.
You can find the detail information about specifications and dimensions on part number 22400.0916.
Configure
Stock
Basic Attributes
Type
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
WS(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22400.0908 |
22400.0910 |
22400.0912 |
22400.0920 |
22400.0924 |
22400.0925 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | WS (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.54 € | 1 |
Same day
Stock | 10 | 8 | M16 | 22 | 10 | 25 | 20 | 12 | 17 | 7.3 | 11.7 | 8 | |||
22.56 € | 1 | 2 Days | 10 | 10 | M24 | 30 | 12.5 | 29 | 24 | 13.5 | 19.5 | 8.9 | 14.1 | 10 | |||
23.49 € | 1 | 2 Days | 10 | 12 | M24 | 30 | 15 | 29 | 24 | 14 | 20 | 9.6 | 14.4 | 12 | |||
42.81 € | 1 | 2 Days | 10 | 20 | M36 | 45 | 25.5 | 49 | 38 | 17.5 | 31.5 | 7.7 | 19.3 | 30 | |||
59.62 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | |||
31.26 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - |