Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Ball-ended thrust screws can also be used for clamping, tightening or supporting of non-parallel surfaces. The flat-faced, movable ball enables a flat load transmission. |
Dimensions | WS | Load capacity for static load1) | Weight | Art. No. | |||
d1 | l2 | d3 | ball diameter | max. | |||
[mm] | [mm] | [kN] | [g] | ||||
flat-faced ball, bearing surface plain, heat-treated steel | |||||||
M 6 | 12 | 3.2 | 4.0 | 3 | 6 | 1.6 | 22700.0563 |
M 6 | 16 | 3.2 | 4.0 | 3 | 6 | 2.3 | 22700.0564 |
M 6 | 20 | 3.2 | 4.0 | 3 | 6 | 3.0 | 22700.0565 |
M 6 | 25 | 3.2 | 4.0 | 3 | 6 | 3.8 | 22700.0566 |
M 8 | 16 | 4.5 | 5.5 | 4 | 9 | 3.9 | 22700.0583 |
M 8 | 20 | 4.5 | 5.5 | 4 | 9 | 5.1 | 22700.0584 |
M 8 | 25 | 4.5 | 5.5 | 4 | 9 | 6.6 | 22700.0585 |
M 8 | 30 | 4.5 | 5.5 | 4 | 9 | 8.3 | 22700.0586 |
M10 | 20 | 6.0 | 7.0 | 5 | 12 | 7.7 | 22700.0603 |
M10 | 25 | 6.0 | 7.0 | 5 | 12 | 10.0 | 22700.0604 |
M10 | 35 | 6.0 | 7.0 | 5 | 12 | 15.0 | 22700.0606 |
M10 | 40 | 6.0 | 7.0 | 5 | 12 | 17.0 | 22700.0608 |
M12 | 20 | 7.2 | 8.5 | 6 | 18 | 11.0 | 22700.0622 |
M12 | 30 | 7.2 | 8.5 | 6 | 18 | 18.0 | 22700.0624 |
M12 | 40 | 7.2 | 8.5 | 6 | 18 | 25.0 | 22700.0626 |
M12 | 50 | 7.2 | 8.5 | 6 | 18 | 32.0 | 22700.0628 |
M16 | 20 | 10.7 | 12.0 | 8 | 36 | 22.0 | 22700.0661 |
M16 | 25 | 10.7 | 12.0 | 8 | 36 | 28.0 | 22700.0662 |
M16 | 35 | 10.7 | 12.0 | 8 | 36 | 38.0 | 22700.0664 |
M16 | 50 | 10.7 | 12.0 | 8 | 36 | 60.0 | 22700.0666 |
M20 | 30 | 13.5 | 15.0 | 10 | 60 | 53.0 | 22700.0672 |
M20 | 40 | 13.5 | 15.0 | 10 | 60 | 70.0 | 22700.0674 |
M20 | 50 | 13.5 | 15.0 | 10 | 60 | 90.0 | 22700.0675 |
M20 | 60 | 13.5 | 15.0 | 10 | 60 | 111.0 | 22700.0676 |
M24 | 35 | 15.8 | 18.0 | 12 | 80 | 85.0 | 22700.0682 |
M24 | 50 | 15.8 | 18.0 | 12 | 80 | 125.0 | 22700.0684 |
M24 | 80 | 15.8 | 18.0 | 12 | 80 | 215.0 | 22700.0686 |
flat-faced ball, bearing surface plain, stainless steel | |||||||
M 6 | 12 | 3.2 | 4.0 | 3 | 6 | 1.6 | 22700.0803 |
M 6 | 16 | 3.2 | 4.0 | 3 | 6 | 2.3 | 22700.0804 |
M 6 | 20 | 3.2 | 4.0 | 3 | 6 | 3.0 | 22700.0805 |
M 6 | 25 | 3.2 | 4.0 | 3 | 6 | 3.8 | 22700.0806 |
M 8 | 16 | 4.5 | 5.5 | 4 | 9 | 3.9 | 22700.0813 |
M 8 | 20 | 4.5 | 5.5 | 4 | 9 | 5.2 | 22700.0814 |
M 8 | 25 | 4.5 | 5.5 | 4 | 9 | 6.7 | 22700.0815 |
M 8 | 30 | 4.5 | 5.5 | 4 | 9 | 8.4 | 22700.0816 |
M10 | 20 | 6.0 | 7.0 | 5 | 12 | 7.6 | 22700.0823 |
M10 | 25 | 6.0 | 7.0 | 5 | 12 | 10.0 | 22700.0824 |
M10 | 35 | 6.0 | 7.0 | 5 | 12 | 15.0 | 22700.0826 |
M10 | 40 | 6.0 | 7.0 | 5 | 12 | 18.0 | 22700.0828 |
M12 | 20 | 7.2 | 8.5 | 6 | 18 | 11.0 | 22700.0832 |
M12 | 30 | 7.2 | 8.5 | 6 | 18 | 18.0 | 22700.0834 |
M12 | 40 | 7.2 | 8.5 | 6 | 18 | 25.0 | 22700.0836 |
M12 | 50 | 7.2 | 8.5 | 6 | 18 | 32.0 | 22700.0838 |
M16 | 20 | 10.7 | 12.0 | 8 | 36 | 23.0 | 22700.0841 |
M16 | 25 | 10.7 | 12.0 | 8 | 36 | 29.0 | 22700.0842 |
M16 | 35 | 10.7 | 12.0 | 8 | 36 | 40.0 | 22700.0844 |
M16 | 50 | 10.7 | 12.0 | 8 | 36 | 60.0 | 22700.0846 |
flat-faced ball, bearing surface ribbed, heat-treated steel | |||||||
M 8 | 16 | 4.5 | 5.5 | 4 | 9 | 3.9 | 22700.0693 |
M 8 | 20 | 4.5 | 5.5 | 4 | 9 | 5.1 | 22700.0694 |
M 8 | 25 | 4.5 | 5.5 | 4 | 9 | 6.6 | 22700.0695 |
M 8 | 30 | 4.5 | 5.5 | 4 | 9 | 8.3 | 22700.0696 |
M10 | 20 | 6.0 | 7.0 | 5 | 12 | 7.7 | 22700.0703 |
M10 | 25 | 6.0 | 7.0 | 5 | 12 | 10.0 | 22700.0704 |
M10 | 35 | 6.0 | 7.0 | 5 | 12 | 15.0 | 22700.0706 |
M10 | 40 | 6.0 | 7.0 | 5 | 12 | 17.0 | 22700.0708 |
M12 | 20 | 7.2 | 8.5 | 6 | 18 | 11.0 | 22700.0722 |
M12 | 30 | 7.2 | 8.5 | 6 | 18 | 18.0 | 22700.0724 |
M12 | 40 | 7.2 | 8.5 | 6 | 18 | 25.0 | 22700.0726 |
M12 | 50 | 7.2 | 8.5 | 6 | 18 | 31.0 | 22700.0728 |
M16 | 20 | 10.7 | 12.0 | 8 | 36 | 22.0 | 22700.0761 |
M16 | 25 | 10.7 | 12.0 | 8 | 36 | 27.0 | 22700.0762 |
M16 | 35 | 10.7 | 12.0 | 8 | 36 | 40.0 | 22700.0764 |
M16 | 50 | 10.7 | 12.0 | 8 | 36 | 60.0 | 22700.0766 |
M20 | 30 | 13.5 | 15.0 | 10 | 60 | 52.0 | 22700.0772 |
M20 | 40 | 13.5 | 15.0 | 10 | 60 | 70.0 | 22700.0774 |
M20 | 50 | 13.5 | 15.0 | 10 | 60 | 89.0 | 22700.0775 |
M20 | 60 | 13.5 | 15.0 | 10 | 60 | 111.0 | 22700.0776 |
M24 | 35 | 15.8 | 18.0 | 12 | 80 | 85.0 | 22700.0782 |
M24 | 50 | 15.8 | 18.0 | 12 | 80 | 125.0 | 22700.0784 |
M24 | 80 | 15.8 | 18.0 | 12 | 80 | 215.0 | 22700.0786 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material (Ball) (mm) | Material (Screw) | Dimension d | Dimension d3 (mm) | Dimension l2 (mm) | WS (mm) | Load capacity for static load max. (kN) | System | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.36 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M6 | 3.2 | 12 | 3 | 6 | - | |||
7.42 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M6 | 3.2 | 16 | 3 | 6 | - | |||
7.54 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M6 | 3.2 | 20 | 3 | 6 | - | |||
7.59 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M6 | 3.2 | 25 | 3 | 6 | - | |||
8.28 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 4.5 | 16 | 4 | 9 | - | |||
8.36 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 4.5 | 20 | 4 | 9 | V40 | |||
8.36 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 4.5 | 25 | 4 | 9 | - | |||
8.46 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 4.5 | 30 | 4 | 9 | - | |||
9.40 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 6 | 20 | 5 | 12 | - | |||
9.45 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 6 | 25 | 5 | 12 | - | |||
9.51 € | 1 | 3 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 6 | 35 | 5 | 12 | - | |||
9.63 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 6 | 40 | 5 | 12 | - | |||
10.78 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 7.2 | 20 | 6 | 18 | - | |||
10.97 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 7.2 | 30 | 6 | 18 | V70 | |||
11.06 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 7.2 | 40 | 6 | 18 | V70 | |||
11.14 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 7.2 | 50 | 6 | 18 | - | |||
14.33 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 10.7 | 35 | 8 | 36 | - | |||
14.50 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 10.7 | 50 | 8 | 36 | V70 | |||
21.51 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 13.5 | 30 | 10 | 60 | - | |||
21.63 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 13.5 | 40 | 10 | 60 | - | |||
21.92 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 13.5 | 50 | 10 | 60 | - | |||
22.00 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 13.5 | 60 | 10 | 60 | - | |||
28.07 € | 1 | 15 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 15.8 | 35 | 12 | 80 | - | |||
28.59 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 15.8 | 50 | 12 | 80 | - | |||
30.34 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 15.8 | 80 | 12 | 80 | - | |||
15.32 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 4.5 | 16 | 4 | 9 | - | |||
15.32 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 4.5 | 20 | 4 | 9 | - | |||
15.36 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 4.5 | 25 | 4 | 9 | - | |||
15.42 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 4.5 | 30 | 4 | 9 | - | |||
19.56 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 6 | 20 | 5 | 12 | - | |||
19.67 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 6 | 25 | 5 | 12 | - | |||
19.71 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 6 | 35 | 5 | 12 | - | |||
19.77 € | 1 | 3 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 6 | 40 | 5 | 12 | - | |||
21.17 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 7.2 | 20 | 6 | 18 | - | |||
21.29 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 7.2 | 30 | 6 | 18 | V70 | |||
21.46 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 7.2 | 40 | 6 | 18 | V70 | |||
21.57 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 7.2 | 50 | 6 | 18 | - | |||
24.70 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 10.7 | 35 | 8 | 36 | - | |||
24.89 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 10.7 | 50 | 8 | 36 | V70 | |||
30.11 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 13.5 | 30 | 10 | 60 | - | |||
30.69 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 13.5 | 40 | 10 | 60 | - | |||
30.91 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 13.5 | 50 | 10 | 60 | - | |||
31.43 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 13.5 | 60 | 10 | 60 | - | |||
35.92 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 15.8 | 35 | 12 | 80 | - | |||
36.95 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 15.8 | 50 | 12 | 80 | - | |||
39.10 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 15.8 | 80 | 12 | 80 | - | |||
8.00 € | 1 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M6 | 3.2 | 12 | 3 | - | - | |||
8.13 € | 1 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M6 | 3.2 | 16 | 3 | - | - | |||
8.24 € | 1 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M6 | 3.2 | 20 | 3 | - | - | |||
8.28 € | 1 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M6 | 3.2 | 25 | 3 | - | - | |||
9.45 € | 1 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M8 | 4.5 | 16 | 4 | - | - | |||
9.51 € | 1 |
Same day
Stock | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M8 | 4.5 | 20 | 4 | - | - | |||
9.51 € | 1 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M8 | 4.5 | 25 | 4 | - | - | |||
9.57 € | 2 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M8 | 4.5 | 30 | 4 | - | - | |||
10.49 € | 1 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M10 | 6 | 20 | 5 | - | - | |||
10.57 € | 1 |
Same day
Stock | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M10 | 6 | 25 | 5 | - | - | |||
10.61 € | 1 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M10 | 6 | 35 | 5 | - | - | |||
10.72 € | 2 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M10 | 6 | 40 | 5 | - | - | |||
12.47 € | 1 | 2 Days | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M12 | 7.2 | 20 | 6 | - | - | |||
12.64 € | 1 |
Same day
Stock | 10 | Stainless steel, hardened | Stainless steel 1.4305 | M12 | 7.2 | 30 | 6 | - | - |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Material (Ball)(mm)
Material (Screw)
Dimension d
Dimension d3(mm)
Dimension l2(mm)
WS(mm)
Load capacity for static load max.(kN)
System
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes