Ball-Ended Thrust Screws, headed, round ball (22710.0062)

Ball-Ended Thrust Screws, headed, round ball 22710.0062

Product Details:

Manufacturer part number: 22710.0062

Brand: HALDER

Price: 2.86

Delivery time: 2 Days


Technical Data:

Material (Ball): Ball-bearing steel, hardened mm

Material (Screw): Heat-treated steel, 1200 ±100 N/mm2

Dimension d: M6

Dimension d2: 10

Dimension l1: 20.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22710.0062

 

Example

Part Number
22710.0062
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial (Ball)
(mm)
Material (Screw) Dimension d Dimension d2 Dimension l1
(mm)
Dimension l3
(mm)
Dimension l4
(mm)
WS
(mm)
Load capacity for static load max.
(kN)

2.86 €

2 2 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M61020.86359

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

This page is Ball-Ended Thrust Screws, headed, round ball, part number 22710.0062.
You can find the detail information about specifications and dimensions on part number 22710.0062.

Variation of this product

Part Number
22710.0064
22710.0066
22710.0082
22710.0084
22710.0086
22710.0102
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial (Ball)
(mm)
Material (Screw) Dimension d Dimension d2 Dimension l1
(mm)
Dimension l3
(mm)
Dimension l4
(mm)
WS
(mm)
Load capacity for static load max.
(kN)

2.90 €

1 2 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M61030.86359

2.93 €

1 2 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M61040.861659

3.36 €

1 3 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M81321.283.5615

3.44 €

2 2 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M81336.283.5615

3.56 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M81351.2822615

4.12 €

1 2 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M101626.7104.5820

Tech Support