Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22710.0126
Part Number
|
---|
22710.0126 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material (Ball) (mm) | Material (Screw) | Dimension d | Dimension d2 | Dimension l1 (mm) | Dimension l3 (mm) | Dimension l4 (mm) | WS (mm) | Load capacity for static load max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.92 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 18 | 82 | 12 | 44 | 10 | 30 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Ball-Ended Thrust Screws, headed, round ball, part number 22710.0126.
You can find the detail information about specifications and dimensions on part number 22710.0126.
Configure
Stock
Basic Attributes
Type
Material (Ball)(mm)
Material (Screw)
Dimension d
Dimension d2
Dimension l1(mm)
Dimension l3(mm)
Dimension l4(mm)
WS(mm)
Load capacity for static load max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22710.0082 |
22710.0084 |
22710.0086 |
22710.0162 |
22710.0164 |
22710.0166 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material (Ball) (mm) | Material (Screw) | Dimension d | Dimension d2 | Dimension l1 (mm) | Dimension l3 (mm) | Dimension l4 (mm) | WS (mm) | Load capacity for static load max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.36 € | 1 | 3 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 13 | 21.2 | 8 | 3.5 | 6 | 15 | |||
3.44 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 13 | 36.2 | 8 | 3.5 | 6 | 15 | |||
3.56 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 13 | 51.2 | 8 | 22 | 6 | 15 | |||
6.85 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 24 | 43.3 | 16 | 6 | 14 | 60 | |||
7.42 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 24 | 63.3 | 16 | 6 | 14 | 60 | |||
8.17 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 24 | 83.3 | 16 | 36 | 14 | 60 |