Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22720.0507
Ball-ended thrust screws with thermoplastic ball are used for pressure sensitive pieces. Ball-ended thrust screws can also be used for clamping, tightening or supporting of non-parallel surfaces. The flat-faced, movable ball enables a flat load transmission. |
Dimensions | WS | Load capacity for static load1) | Operating temperature range | Weight | Art. No. | ||||
d1 | l2 | d3 | ball diameter | max. | min. | max. | |||
[mm] | [mm] | [kN] | [°C] | [g] | |||||
bearing surface plain, heat-treated steel | |||||||||
M 4 | 5.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 0.3 | 22720.0542 |
M 4 | 7.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 0.4 | 22720.0543 |
M 4 | 9.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 0.6 | 22720.0544 |
M 4 | 11.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 0.7 | 22720.0545 |
M 4 | 15.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 1.0 | 22720.0546 |
M 5 | 7.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 0.6 | 22720.0552 |
M 5 | 9.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 0.9 | 22720.0553 |
M 5 | 11.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 1.1 | 22720.0554 |
M 5 | 15.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 1.6 | 22720.0555 |
M 5 | 19.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 2.0 | 22720.0556 |
M 5 | 24.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 2.6 | 22720.0558 |
M 6 | 10.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 1.3 | 22720.0562 |
M 6 | 12.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 1.6 | 22720.0563 |
M 6 | 16.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 2.3 | 22720.0564 |
M 6 | 20.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 3.0 | 22720.0565 |
M 6 | 25.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 3.8 | 22720.0566 |
M 8 | 10.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 2.4 | 22720.0581 |
M 8 | 12.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 2.8 | 22720.0582 |
M 8 | 16.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 4.1 | 22720.0583 |
M 8 | 20.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 5.1 | 22720.0584 |
M 8 | 25.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 6.7 | 22720.0585 |
M 8 | 30.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 8.2 | 22720.0586 |
M10 | 12.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 4.5 | 22720.0601 |
M10 | 16.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 5.9 | 22720.0602 |
M10 | 20.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 7.8 | 22720.0603 |
M10 | 25.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 10.0 | 22720.0604 |
M10 | 30.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 13.0 | 22720.0605 |
M10 | 35.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 15.0 | 22720.0606 |
M10 | 40.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 18.0 | 22720.0608 |
M12 | 16.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 8.8 | 22720.0621 |
M12 | 20.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 11.0 | 22720.0622 |
M12 | 25.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 14.0 | 22720.0623 |
M12 | 30.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 18.0 | 22720.0624 |
M12 | 40.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 25.0 | 22720.0626 |
M12 | 50.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 32.0 | 22720.0628 |
M16 | 20.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 21.0 | 22720.0661 |
M16 | 25.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 26.0 | 22720.0662 |
M16 | 35.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 40.0 | 22720.0664 |
M16 | 50.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 60.0 | 22720.0666 |
M20 | 30.0 | 13.5 | 15.0 | 10.0 | 90.0 | – | 250 | 50.0 | 22720.0702 |
M20 | 40.0 | 13.5 | 15.0 | 10.0 | 90.0 | – | 250 | 71.0 | 22720.0704 |
M20 | 50.0 | 13.5 | 15.0 | 10.0 | 90.0 | – | 250 | 92.0 | 22720.0705 |
M20 | 60.0 | 13.5 | 15.0 | 10.0 | 90.0 | – | 250 | 111.0 | 22720.0706 |
M24 | 35.0 | 15.8 | 18.0 | 12.0 | 120.0 | – | 250 | 85.0 | 22720.0742 |
M24 | 50.0 | 15.8 | 18.0 | 12.0 | 120.0 | – | 250 | 129.0 | 22720.0744 |
M24 | 80.0 | 15.8 | 18.0 | 12.0 | 120.0 | – | 250 | 218.0 | 22720.0746 |
bearing surface plain, stainless steel | |||||||||
M 4 | 5.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 0.3 | 22720.0827 |
M 4 | 7.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 0.4 | 22720.0828 |
M 4 | 9.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 0.6 | 22720.0829 |
M 4 | 11.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 0.7 | 22720.0830 |
M 4 | 15.6 | 1.8 | 2.5 | 2.0 | 3.5 | – | 250 | 1.0 | 22720.0832 |
M 5 | 7.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 0.6 | 22720.0833 |
M 5 | 9.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 0.9 | 22720.0834 |
M 5 | 11.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 1.1 | 22720.0835 |
M 5 | 15.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 1.5 | 22720.0836 |
M 5 | 19.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 2.0 | 22720.0837 |
M 5 | 24.5 | 2.2 | 3.0 | 2.5 | 4.5 | – | 250 | 2.7 | 22720.0838 |
M 6 | 10.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 1.3 | 22720.0840 |
M 6 | 12.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 1.7 | 22720.0842 |
M 6 | 16.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 2.4 | 22720.0844 |
M 6 | 20.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 3.0 | 22720.0845 |
M 6 | 25.0 | 3.2 | 4.0 | 3.0 | 9.0 | – | 250 | 3.8 | 22720.0846 |
M 8 | 10.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 2.4 | 22720.0850 |
M 8 | 12.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 2.8 | 22720.0852 |
M 8 | 16.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 3.9 | 22720.0853 |
M 8 | 20.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 5.2 | 22720.0854 |
M 8 | 25.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 6.8 | 22720.0855 |
M 8 | 30.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 8.4 | 22720.0856 |
M10 | 12.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 4.6 | 22720.0860 |
M10 | 16.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 5.8 | 22720.0862 |
M10 | 20.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 8.1 | 22720.0863 |
M10 | 25.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 10.0 | 22720.0864 |
M10 | 30.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 13.0 | 22720.0865 |
M10 | 35.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 15.0 | 22720.0866 |
M10 | 40.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 17.0 | 22720.0868 |
M12 | 16.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 8.7 | 22720.0870 |
M12 | 20.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 11.0 | 22720.0872 |
M12 | 25.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 14.0 | 22720.0873 |
M12 | 30.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 18.0 | 22720.0874 |
M12 | 40.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 25.0 | 22720.0876 |
M12 | 50.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 32.0 | 22720.0878 |
M16 | 20.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 21.0 | 22720.0880 |
M16 | 25.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 25.0 | 22720.0882 |
M16 | 35.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 41.0 | 22720.0884 |
M16 | 50.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 61.0 | 22720.0886 |
flat-faced ball from thermoplastic, bearing surface plain (protected against rotating), heat-treated steel | |||||||||
M 4 | 5.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.4 | 22720.0452 |
M 4 | 7.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.3 | 22720.0453 |
M 4 | 9.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.5 | 22720.0454 |
M 4 | 11.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.7 | 22720.0455 |
M 4 | 15.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.9 | 22720.0456 |
M 5 | 7.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 0.6 | 22720.0462 |
M 5 | 9.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 0.8 | 22720.0463 |
M 5 | 11.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.0 | 22720.0464 |
M 5 | 15.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.5 | 22720.0465 |
M 5 | 19.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.9 | 22720.0466 |
M 5 | 24.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 2.5 | 22720.0467 |
M 6 | 10.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 1.1 | 22720.0472 |
M 6 | 12.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 1.4 | 22720.0473 |
M 6 | 16.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 2.1 | 22720.0474 |
M 6 | 20.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 2.8 | 22720.0475 |
M 6 | 25.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 3.6 | 22720.0476 |
M 8 | 10.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 1.9 | 22720.0482 |
M 8 | 12.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 2.3 | 22720.0483 |
M 8 | 16.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 3.4 | 22720.0484 |
M 8 | 20.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 4.6 | 22720.0485 |
M 8 | 25.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 6.2 | 22720.0486 |
M 8 | 30.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 7.8 | 22720.0487 |
flat-faced ball from thermoplastic, bearing surface plain (protected against rotating), stainless steel | |||||||||
M 4 | 5.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.3 | 22720.0492 |
M 4 | 7.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.4 | 22720.0493 |
M 4 | 9.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.5 | 22720.0494 |
M 4 | 11.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.6 | 22720.0495 |
M 4 | 15.9 | 1.8 | 2.5 | 2.0 | 0.3 | -30 | 80 | 1.0 | 22720.0496 |
M 5 | 7.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 0.6 | 22720.0502 |
M 5 | 9.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 0.7 | 22720.0503 |
M 5 | 11.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.0 | 22720.0504 |
M 5 | 15.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.5 | 22720.0505 |
M 5 | 19.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 2.0 | 22720.0506 |
M 5 | 24.8 | 2.1 | 3.0 | 2.5 | 0.5 | -30 | 80 | 2.5 | 22720.0507 |
M 6 | 10.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 1.1 | 22720.0512 |
M 6 | 12.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 1.5 | 22720.0513 |
M 6 | 16.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 2.1 | 22720.0514 |
M 6 | 20.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 2.7 | 22720.0515 |
M 6 | 25.3 | 3.0 | 4.0 | 3.0 | 0.9 | -30 | 80 | 3.6 | 22720.0516 |
M 8 | 10.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 1.9 | 22720.0522 |
M 8 | 12.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 2.3 | 22720.0523 |
M 8 | 16.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 3.4 | 22720.0524 |
M 8 | 20.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 4.7 | 22720.0525 |
M 8 | 25.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 6.3 | 22720.0526 |
M 8 | 30.4 | 4.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 7.9 | 22720.0527 |
bearing surface ribbed, heat-treated steel | |||||||||
M 8 | 10.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 2.4 | 22720.0891 |
M 8 | 12.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 2.7 | 22720.0892 |
M 8 | 16.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 3.9 | 22720.0893 |
M 8 | 20.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 5.1 | 22720.0894 |
M 8 | 25.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 6.7 | 22720.0895 |
M 8 | 30.0 | 4.5 | 5.5 | 4.0 | 15.0 | – | 250 | 8.2 | 22720.0896 |
M10 | 12.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 4.5 | 22720.0901 |
M10 | 16.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 5.8 | 22720.0902 |
M10 | 20.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 7.7 | 22720.0903 |
M10 | 25.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 10.0 | 22720.0904 |
M10 | 30.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 13.0 | 22720.0905 |
M10 | 35.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 15.0 | 22720.0906 |
M10 | 40.0 | 6.0 | 7.0 | 5.0 | 20.0 | – | 250 | 17.0 | 22720.0908 |
M12 | 16.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 8.8 | 22720.0921 |
M12 | 20.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 10.0 | 22720.0922 |
M12 | 25.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 14.0 | 22720.0923 |
M12 | 30.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 18.0 | 22720.0924 |
M12 | 40.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 25.0 | 22720.0926 |
M12 | 50.0 | 7.2 | 8.5 | 6.0 | 30.0 | – | 250 | 32.0 | 22720.0928 |
M16 | 20.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 21.0 | 22720.0961 |
M16 | 25.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 26.0 | 22720.0962 |
M16 | 35.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 40.0 | 22720.0964 |
M16 | 50.0 | 10.7 | 12.0 | 8.0 | 60.0 | – | 250 | 60.0 | 22720.0966 |
M20 | 30.0 | 13.5 | 15.0 | 10.0 | 90.0 | – | 250 | 49.0 | 22720.0972 |
M20 | 40.0 | 13.5 | 15.0 | 10.0 | 90.0 | – | 250 | 70.0 | 22720.0974 |
M20 | 50.0 | 13.5 | 15.0 | 10.0 | 90.0 | – | 250 | 91.0 | 22720.0975 |
M20 | 60.0 | 13.5 | 15.0 | 10.0 | 90.0 | – | 250 | 111.0 | 22720.0976 |
M24 | 35.0 | 15.8 | 18.0 | 12.0 | 120.0 | – | 250 | 84.0 | 22720.0982 |
M24 | 50.0 | 15.8 | 18.0 | 12.0 | 120.0 | – | 250 | 125.0 | 22720.0984 |
M24 | 80.0 | 15.8 | 18.0 | 12.0 | 120.0 | – | 250 | 217.0 | 22720.0986 |
Part Number
|
---|
22720.0507 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material (Ball) (mm) | Material (Screw) | Dimension d | Dimension d3 (mm) | Dimension l2 (mm) | WS (mm) | Load capacity for static load max. (kN) | Temperature max. (°C) | Temperature min. (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.94 € | 2 | 2 Days | 10 | Thermoplastic POM, red | Stainless steel 1.4305 | M5 | 2.1 | 24.8 | 2.5 | 0.5 | 80 | -30 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Ball-Ended Thrust Screws, headless, flat-faced ball, part number 22720.0507.
You can find the detail information about specifications and dimensions on part number 22720.0507.
Configure
Basic Attributes
Type
Material (Ball)(mm)
Material (Screw)
Dimension d
Dimension d3(mm)
Dimension l2(mm)
WS(mm)
Load capacity for static load max.(kN)
Temperature max.(°C)
Temperature min.(°C)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22720.0455 |
22720.0456 |
22720.0462 |
22720.0512 |
22720.0513 |
22720.0514 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material (Ball) (mm) | Material (Screw) | Dimension d | Dimension d3 (mm) | Dimension l2 (mm) | WS (mm) | Load capacity for static load max. (kN) | Temperature max. (°C) | Temperature min. (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.68 € | 1 |
Same day
Stock | 10 | Thermoplastic POM, red | Heat-treated steel, 1200 ±100 N/mm2 | M4 | 1.8 | 11.9 | 2 | 0.3 | 80 | -30 | |||
3.58 € | 1 |
Same day
Stock | 10 | Thermoplastic POM, red | Heat-treated steel, 1200 ±100 N/mm2 | M4 | 1.8 | 15.9 | 2 | 0.3 | 80 | -30 | |||
3.58 € | 1 |
Same day
Stock | 10 | Thermoplastic POM, red | Heat-treated steel, 1200 ±100 N/mm2 | M5 | 2.1 | 7.8 | 2.5 | 0.5 | 80 | -30 | |||
3.95 € | 1 | 2 Days | 10 | Thermoplastic POM, red | Stainless steel 1.4305 | M6 | 3 | 10.3 | 3 | 0.9 | 80 | -30 | |||
3.95 € | 1 | 2 Days | 10 | Thermoplastic POM, red | Stainless steel 1.4305 | M6 | 3 | 12.3 | 3 | 0.9 | 80 | -30 | |||
3.95 € | 1 | 2 Days | 10 | Thermoplastic POM, red | Stainless steel 1.4305 | M6 | 3 | 16.3 | 3 | 0.9 | 80 | -30 |