Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24500.0113
Part Number
|
---|
24500.0113 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Diameter | Mounting Section Length (mm) | Male Tip Machining | Female Thread, Round hole processing | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | α min. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.39 € | 1 |
Same day
Stock | 10 | M12 | 60 | With Pad | Blind Hole | 20 | 10 | 8 | 25 | 35 | 100 | 50 | ~ 64.6 | 3 |
Loading...
Main Body Type | T Shaped | Mounting Section Type | Male thread | T Shaped Kind | Bar |
---|---|---|---|---|---|
Main Body Material | Free-Cutting Steel | Main Body Surface Treatment | Black Oxide | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Tomy Screw DIN6306, With Movable Lever, part number 24500.0113.
You can find the detail information about specifications and dimensions on part number 24500.0113.
Configure
Stock
Basic Attributes
Type
Mounting Section Diameter
Mounting Section Length(mm)
Male Tip Machining
Female Thread, Round hole processing
d2(mm)
d3(mm)
d4(mm)
d5(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
α min.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24500.0011 |
24500.0012 |
24500.0013 |
24500.0116 |
24500.0117 |
24500.0118 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Diameter | Mounting Section Length (mm) | Male Tip Machining | Female Thread, Round hole processing | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | α min. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.64 € | 1 | 2 Days | 10 | M10 | 50 | No | Through | 18 | 8 | 8 | - | 32 | 80 | 40 | - | - | |||
15.48 € | 1 |
Same day
Stock | 10 | M12 | 50 | No | Through | 20 | 10 | 8 | - | 35 | 100 | 40 | - | - | |||
16.00 € | 1 | 2 Days | 10 | M12 | 60 | No | Through | 20 | 10 | 8 | - | 35 | 100 | 50 | - | - | |||
25.29 € | 1 | 2 Days | 10 | M16 | 55 | With Pad | Blind Hole | 24 | 13 | 12 | 32 | 40 | 120 | 45 | ~ 60.4 | 5 | |||
26.38 € | 1 | 2 Days | 10 | M16 | 70 | With Pad | Blind Hole | 24 | 13 | 12 | 32 | 40 | 120 | 60 | ~ 75.4 | 5 | |||
27.26 € | 1 |
Same day
Stock | 10 | M16 | 90 | With Pad | Blind Hole | 24 | 13 | 12 | 32 | 40 | 120 | 80 | ~ 95.4 | 5 |