Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24500.0018
Part Number
|
---|
24500.0018 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Diameter | Mounting Section Length (mm) | Male Tip Machining | Female Thread, Round hole processing | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | α min. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.78 € | 1 | 2 Days | 10 | M16 | 90 | No | Through | 24 | 13 | 12 | - | 40 | 120 | 60 | - | - |
Loading...
Main Body Type | T Shaped | Mounting Section Type | Male thread | T Shaped Kind | Bar |
---|---|---|---|---|---|
Main Body Material | Free-Cutting Steel | Main Body Surface Treatment | Black Oxide | Conflict Minerals free | yes |
REACH compliant | yes |
Configure
Basic Attributes
d5(mm)
l5(mm)
α min.
Type
Mounting Section Diameter
Mounting Section Length(mm)
Male Tip Machining
Female Thread, Round hole processing
d2(mm)
d3(mm)
d4(mm)
l2(mm)
l3(mm)
l4(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes