• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Knob (Part Numbers - CAD Download)

Knob
[Features] Knob for internal thread. [Material] Stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24520.0123

 

Example

Part Number
24520.0123
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Diameter 4-side finish Female Thread, Round hole processing Main Body Material Main Body Surface Treatment Main Body Outer Diameter
(φ)
Main Body Height
(mm)
d3
(mm)
t
(mm)
h2
(mm)

6.83 €

1 2 Days 10M5KnurlingThrough[Stainless Steel] Stainless Steel EN 1.4305 Equiv.Sand blasted211812.51010.5

Loading...

  1. 1

Basic information

Main Body Type Round shape Mounting Section Type Female Thread Types of round-shaped Mushroom Shape

This page is Knob, part number 24520.0123.
You can find the detail information about specifications and dimensions on part number 24520.0123.

Variation of this product

Part Number
24520.0006
24520.0008
24520.0009
24520.0125
24520.0126
24520.0128
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Diameter 4-side finish Female Thread, Round hole processing Main Body Material Main Body Surface Treatment Main Body Outer Diameter
(φ)
Main Body Height
(mm)
d3
(mm)
t
(mm)
h2
(mm)

6.54 €

2 2 Days 10M8NoBlind Hole[Steel] SteelBlack Oxide2522.514.51214

7.82 €

1 Same day

Stock

10M8NoBlind Hole[Steel] SteelBlack Oxide312718.51517

7.82 €

1 Same day

Stock

10M10NoBlind Hole[Steel] SteelBlack Oxide312718.51717

9.57 €

1 2 Days 10M6KnurlingThrough[Stainless Steel] Stainless Steel EN 1.4305 Equiv.Sand blasted2522.514.51214

9.57 €

1 Same day

Stock

10M8KnurlingThrough[Stainless Steel] Stainless Steel EN 1.4305 Equiv.Sand blasted2522.514.51214

12.13 €

1 2 Days 10M8KnurlingBlind Hole[Stainless Steel] Stainless Steel EN 1.4305 Equiv.Sand blasted312718.51517

Tech Support