Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24520.0105
Part Number
|
---|
24520.0105 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Diameter | 4-side finish | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Main Body Outer Diameter (φ) | Main Body Height (mm) | d3 (mm) | t (mm) | h2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.39 € | 1 | 2 Days | 10 | M6 | No | Blind Hole | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | Sand blasted | 25 | 22.5 | 14.5 | 12 | 14 |
Loading...
Main Body Type | Round shape | Mounting Section Type | Female Thread | Types of round-shaped | Mushroom Shape |
---|
Configure
Basic Attributes
Main Body Material
Type
Mounting Section Diameter
4-side finish
Female Thread, Round hole processing
Main Body Surface Treatment
Main Body Outer Diameter(φ)
Main Body Height(mm)
d3(mm)
t(mm)
h2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes