Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24520.0122
Part Number
|
---|
24520.0122 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Diameter | 4-side finish | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Main Body Outer Diameter (φ) | Main Body Height (mm) | d3 (mm) | t (mm) | h2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.83 € | 1 |
Same day
Stock | 10 | M4 | Knurling | Through | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | Sand blasted | 21 | 18 | 12.5 | 10 | 10.5 |
Loading...
Main Body Type | Round shape | Mounting Section Type | Female Thread | Types of round-shaped | Mushroom Shape |
---|
This page is Knob, part number 24520.0122.
You can find the detail information about specifications and dimensions on part number 24520.0122.
Configure
Stock
Basic Attributes
Main Body Material
Type
Mounting Section Diameter
4-side finish
Female Thread, Round hole processing
Main Body Surface Treatment
Main Body Outer Diameter(φ)
Main Body Height(mm)
d3(mm)
t(mm)
h2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24520.0006 |
24520.0008 |
24520.0009 |
24520.0123 |
24520.0125 |
24520.0126 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Diameter | 4-side finish | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Main Body Outer Diameter (φ) | Main Body Height (mm) | d3 (mm) | t (mm) | h2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.54 € | 2 | 2 Days | 10 | M8 | No | Blind Hole | [Steel] Steel | Black Oxide | 25 | 22.5 | 14.5 | 12 | 14 | |||
7.82 € | 1 |
Same day
Stock | 10 | M8 | No | Blind Hole | [Steel] Steel | Black Oxide | 31 | 27 | 18.5 | 15 | 17 | |||
7.82 € | 1 |
Same day
Stock | 10 | M10 | No | Blind Hole | [Steel] Steel | Black Oxide | 31 | 27 | 18.5 | 17 | 17 | |||
6.83 € | 1 | 2 Days | 10 | M5 | Knurling | Through | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | Sand blasted | 21 | 18 | 12.5 | 10 | 10.5 | |||
9.57 € | 1 | 2 Days | 10 | M6 | Knurling | Through | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | Sand blasted | 25 | 22.5 | 14.5 | 12 | 14 | |||
9.57 € | 1 |
Same day
Stock | 10 | M8 | Knurling | Through | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | Sand blasted | 25 | 22.5 | 14.5 | 12 | 14 |